SNLA239D May   2021  – April 2025 DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS , DP83869HM

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Standards and System Requirements
    1. 1.1 Standards
    2. 1.2 Test Equipment Suppliers
    3. 1.3 Test System Requirements
    4. 1.4 Software Setup and Installation
  5. 2Ethernet Physical Layer Compliance Testing
    1. 2.1 Standard Test Setup and Procedures
    2. 2.2 1000BASE-T
      1. 2.2.1 Test Mode 1
        1. 2.2.1.1 Template
        2. 2.2.1.2 Peak Voltage
        3. 2.2.1.3 Droop
      2. 2.2.2 Test Mode 2
        1. 2.2.2.1 Jitter Master Unfiltered
      3. 2.2.3 Test Mode 4
        1. 2.2.3.1 Distortion
        2. 2.2.3.2 Common-Mode Voltage
        3. 2.2.3.3 Return Loss
        4. 2.2.3.4 Common-Mode Noise Rejection
    3. 2.3 100BASE-TX
      1. 2.3.1  Template (Active Output Interface)
      2. 2.3.2  Differential Output Voltage
      3. 2.3.3  Signal Amplitude Symmetry
      4. 2.3.4  Rise and Fall Time
      5. 2.3.5  Waveform Overshoot
      6. 2.3.6  Jitter
      7. 2.3.7  Duty Cycle Distortion
      8. 2.3.8  Return Loss
      9. 2.3.9  Common-Mode Voltage
      10. 2.3.10 Common-Mode Noise Rejection
    4. 2.4 10BASE-Te
      1. 2.4.1 Link Pulse
      2. 2.4.2 10Base-Te Standard
        1. 2.4.2.1 TP_IDL
        2. 2.4.2.2 MAU, Internal
        3. 2.4.2.3 Jitter With TPM
        4. 2.4.2.4 Jitter Without TPM
        5. 2.4.2.5 Differential Voltage
        6. 2.4.2.6 Common-Mode Voltage
        7. 2.4.2.7 Return Loss
        8. 2.4.2.8 Harmonic Content
        9. 2.4.2.9 Common-Mode Rejection
  6. 3Debug Test Methods
  7. 4References
  8. 5Revision History
  9.   A Appendix A: Outline of Ethernet Compliance Tests for DP8386x
  10.   B Appendix B: Ethernet Compliance Testing MDIO Register Writes for DP8386x

Peak Voltage

Purpose: To ensure correct PHY transmitter output voltage levels.

Pass Condition: Voltage Levels are to be within:

Equation 1. 0.67V < PeakVoltage A< 0.82V
Equation 2. 0.67 V < Peak Voltage B < 0.82 V
Equation 3. Peak Voltage B  |Average of Peak Voltage A and B|Average of Peak Voltage A and B × 100%< 1%
Equation 4. 2% < 100% ×(1-0.5 × |Average of Peak Voltage A and B||Peak Voltage C|)
Equation 5. 2% < 100% ×(1-0.5 × |Average of Peak Voltage A and B||Peak Voltage D|)

Where Average of Peak Voltage A and B is defined as Peak Voltage A +Peak Voltage B2.

Specific Test Setup: Verify the correct test fixture connections. Note that some Ethernet compliance software can run Template and Peak Voltage Tests simultaneously.

Note: Some older versions of Ethernet compliance software use an incorrect formula for determining symmetry within 1% between Peak Voltage A and B. This can result in 2x the actual percent value, failing the test case. Hence any failing result needs to be double checked using (3).