SNLA239D May 2021 – April 2025 DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS , DP83869HM
Refer to Appendix B for 100BASE-TX register writes. Use MDI and MDIX configurations as needed. Test Mode 5 or forcing 100Mbps speed operation can be used. Note that some Ethernet compliance software can run Template, Differential Output Voltage, Signal Amplitude Symmetry, Rise and Fall Time, Overshoot, Jitter, and Duty Cycle Distortion tests simultaneously.