SNLA239D May 2021 – April 2025 DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS , DP83869HM
Purpose: To make sure that the link pulse waveform is within the specified bounds.
Pass Condition: The link pulse must fit into the IEEE-defined template for loads 1 and 2 with and without the twisted pair model (TPM). Load 3 (100 Ω) is an informative test and is optional.
Specific Test Setup: Verify the test fixture connections. Set MDIO registers according to 10 Base Link Pulse in Appendix B.