SNLA239D May 2021 – April 2025 DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS , DP83869HM
Purpose: To make sure that the return loss is above the specified attenuation.
Pass Condition: The reflection of any incident signal to the PHY must be attenuated:
≥16 dB over the frequency range of 2 MHz to 30 MHz
≥10 – 20log 10 (f /30) dB over the frequency range 30 MHz to 60 MHz (f in MHz)
≥10 dB over the frequency range 60 MHz to 80 MHz
Specific Test Setup: Verify the correct test fixture connections. Configure PHY according to 100 Base Standard mode in Appendix B. Note a spectrum analyzer might be needed depending on Ethernet Compliance Software.