SNLA452 August 2025 DP83TD510E
Before delving onto more complex diagnostics, this is essential to establish that the PHY is correctly powered. The DP83TD510E supports both single and dual supply operations. For single supply operation, DVDD must be shorted to C_EXT, measure the voltages at pins VDDA and VDDIO is needed. However, in dual supply operation, check all three voltage pins, VDDA, VDDIO, and DVDD to make sure that the voltages are stable and within the tolerance listed in Table 2-1. Also make sure that the correct decoupling capacitors (1uF, 100nF, 10nF) are used for both single and dual supply configurations.
These voltages are designed to be measured on the PHY voltage input pins, or as close to the input pins as possible
| Pin Name | Pin Number | Description | MIN | NOM | MAX | UNIT |
|---|---|---|---|---|---|---|
| DVDD 1.0 | 1 | Digital Supply | 0.90 | 1.0 | 1.1 | V |
| VDDA 1.8 | 3 | Analog Supply | 1.62 | 1.8 | 1.98 | V |
| VDDA 3.3 | Analog Supply | 3.0 | 3.3 | 3.6 | V | |
| VDDIO | 17 | Digital Supply Voltage, 1.8V operation | 1.62 | 1.8 | 1.98 | V |
| Digital Supply Voltage, 2.5V operation | 2.25 | 2.5 | 2.75 | |||
| Digital Supply Voltage, 3.3V operation | 3.0 | 3.3 | 3.6 |