SNLA452 August   2025 DP83TD510E

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Troubleshooting the Application
    1. 2.1 Schematic and Layout Checklist
    2. 2.2 Component Checklist
    3. 2.3 Device Health Checks
      1. 2.3.1 Check Voltage Supply Pins
      2. 2.3.2 Probe the RST_N Pin
      3. 2.3.3 Probe the CLKOUT Pin
      4. 2.3.4 Probe the SMI Pins
    4. 2.4 Read and Check Register Values
    5. 2.5 Verifying Strap Configuration
    6. 2.6 Loopbacks
    7. 2.7 MDI Health Checks
      1. 2.7.1 Link Up Common Issues
      2. 2.7.2 Transmit Level
        1. 2.7.2.1 Change Transmit Level
      3. 2.7.3 Time-Domain Reflectometry
      4. 2.7.4 Signal Quality Check
      5. 2.7.5 MDI Test Modes
    8. 2.8 MII Health Checks
      1. 2.8.1 RGMII
      2. 2.8.2 RMII
      3. 2.8.3 MII
  6. 3Summary
  7. 4References

MDI Health Checks

MDI issues usually include packet loss, Auto-Negotiation issues, and link drop. There are a few different tests used to narrow down the root cause of the unexpected behaviors encountered.

This section can be skipped if DP83TD510 if:

  • Linked up AND reporting no packet errors via register 0x0015 when sending traffic through the device