SNLA452 August   2025 DP83TD510E

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Troubleshooting the Application
    1. 2.1 Schematic and Layout Checklist
    2. 2.2 Component Checklist
    3. 2.3 Device Health Checks
      1. 2.3.1 Check Voltage Supply Pins
      2. 2.3.2 Probe the RST_N Pin
      3. 2.3.3 Probe the CLKOUT Pin
      4. 2.3.4 Probe the SMI Pins
    4. 2.4 Read and Check Register Values
    5. 2.5 Verifying Strap Configuration
    6. 2.6 Loopbacks
    7. 2.7 MDI Health Checks
      1. 2.7.1 Link Up Common Issues
      2. 2.7.2 Transmit Level
        1. 2.7.2.1 Change Transmit Level
      3. 2.7.3 Time-Domain Reflectometry
      4. 2.7.4 Signal Quality Check
      5. 2.7.5 MDI Test Modes
    8. 2.8 MII Health Checks
      1. 2.8.1 RGMII
      2. 2.8.2 RMII
      3. 2.8.3 MII
  6. 3Summary
  7. 4References

Component Checklist

Make sure that the components such as the CMC and the Crystal/Oscillator meet the requirements listed in the data sheet (also linked in the following).

CMC Requirements (Section 7.2.1.4)

25MHz Crystal Requirements (Section 7.2.2.1.2)

Oscillator Requirements (Section 5.6)