SNLS779A July   2025  â€“ November 2025 DP83TC815-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
    1. 5.1 Pin Power Domain
    2. 5.2 Pin States
    3. 5.3 Pin Multiplexing
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Timing Diagrams
    8. 6.8 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 IEEE802.1AS Features
        1. 7.3.1.1 PTP Clock Configuration
          1. 7.3.1.1.1 PTP Reference Clock
          2. 7.3.1.1.2 PTP Synchronized Clock (Wall Clock)
            1. 7.3.1.1.2.1 PTP Time Read or Write
            2. 7.3.1.1.2.2 PTP Clock Initialization
            3. 7.3.1.1.2.3 PTP Clock Adjustment
            4. 7.3.1.1.2.4 PTP Clock Output
              1. 7.3.1.1.2.4.1 One Pulse Per Second (PPS) Output
          3. 7.3.1.1.3 PTP Time Registers
        2. 7.3.1.2 Packet Timestamps
          1. 7.3.1.2.1 Transmit (Egress) Packet Parser and Timestamp
          2. 7.3.1.2.2 Receive (ingress) Packet Parser and Timestamp
          3. 7.3.1.2.3 PTP Transmit and Receive Timestamp Registers
        3. 7.3.1.3 Event Triggering and Timestamping
          1. 7.3.1.3.1 Event Triggering (Output)
            1. 7.3.1.3.1.1 Trigger Initialization
          2. 7.3.1.3.2 Event Timestamp (Input)
            1. 7.3.1.3.2.1 Timestamp Storage and Reading
          3. 7.3.1.3.3 Event Capture and Output Trigger Registers
        4. 7.3.1.4 PTP Interrupts
        5. 7.3.1.5 PTP I/O Configuration
      2. 7.3.2 TC10 Sleep Wake-up
        1. 7.3.2.1 Functions of the PHY for TC10 Support
          1. 7.3.2.1.1 Transition from Sleep to Wake-up Mode
            1. 7.3.2.1.1.1 Local Wake Detection
            2. 7.3.2.1.1.2 WUP Transmission and Reception
          2. 7.3.2.1.2 Wake Forwarding
          3. 7.3.2.1.3 Transition to Sleep - Sleep Negotiation
            1. 7.3.2.1.3.1 Sleep Ack
            2. 7.3.2.1.3.2 Sleep Request
            3. 7.3.2.1.3.3 Sleep Silent
            4. 7.3.2.1.3.4 Sleep Fail
            5. 7.3.2.1.3.5 Sleep
            6. 7.3.2.1.3.6 Force Sleep
        2. 7.3.2.2 Power Supply Networks for Sleep Applications
        3. 7.3.2.3 Configuration for Non-TC10 Applications
        4. 7.3.2.4 Miscellaneous Sleep Features
        5. 7.3.2.5 Fast Wake-up
      3. 7.3.3 PPM Monitor
      4. 7.3.4 Clock Dithering
      5. 7.3.5 Output Slew Control
      6. 7.3.6 Diagnostic Tool Kit
        1. 7.3.6.1 Signal Quality Indicator
        2. 7.3.6.2 Electrostatic Discharge Sensing
        3. 7.3.6.3 Time Domain Reflectometry
        4. 7.3.6.4 Voltage Sensing
        5. 7.3.6.5 Temperature Sensing
      7. 7.3.7 BIST and Loopback Modes
        1. 7.3.7.1 Data Generator and Checker
        2. 7.3.7.2 xMII Loopback
        3. 7.3.7.3 PCS Loopback
        4. 7.3.7.4 Digital Loopback
        5. 7.3.7.5 Analog Loopback
        6. 7.3.7.6 Reverse Loopback
      8. 7.3.8 Compliance Test Modes
        1. 7.3.8.1 Test Mode 1
        2. 7.3.8.2 Test Mode 2
        3. 7.3.8.3 Test Mode 4
        4. 7.3.8.4 Test Mode 5
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power Modes
        1. 7.4.1.1 Power Down
        2. 7.4.1.2 Reset
        3. 7.4.1.3 Standby
        4. 7.4.1.4 Normal
        5. 7.4.1.5 Sleep
      2. 7.4.2 Media Dependent Interface
        1. 7.4.2.1 100BASE-T1 Leader and 100BASE-T1 Follower Configuration
        2. 7.4.2.2 Auto-Polarity Detection and Correction
        3. 7.4.2.3 Jabber Detection
        4. 7.4.2.4 Interleave Detection
      3. 7.4.3 MAC Interfaces
        1. 7.4.3.1 Media Independent Interface
        2. 7.4.3.2 Reduced Media Independent Interface
        3. 7.4.3.3 Reduced Gigabit Media Independent Interface
        4. 7.4.3.4 Serial Gigabit Media Independent Interface
      4. 7.4.4 Serial Management Interface
        1. 7.4.4.1 Extended Register Space Access
        2. 7.4.4.2 Write Operation (No Post Increment)
        3. 7.4.4.3 Read Operation (No Post Increment)
        4. 7.4.4.4 Write Operation (Post Increment)
        5. 7.4.4.5 Read Operation (Post Increment)
    5. 7.5 Programming
      1. 7.5.1 Strap Configuration
        1. 7.5.1.1 LED Configuration
  9. 8 Register Maps
    1. 8.1 Register Access Summary
    2. 8.2 DP83TC815 Registers
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Design Requirements
        1. 9.2.1.1 Physical Medium Attachment
          1. 9.2.1.1.1 Common-Mode Choke Recommendations
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
        1. 9.4.1.1 Signal Traces
        2. 9.4.1.2 Return Path
        3. 9.4.1.3 Metal Pour
        4. 9.4.1.4 PCB Layer Stacking
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Third-Party Products Disclaimer
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Fast Wake-up

In a typical Sleep-Wake cycle of an ECU, post wake-up, SoC/Host takes a long time to boot up. The PHY which needs registers to be programmed to link-up, doesn’t start the link-up process until SoC completes the boot-up phase. The link-up process of Ethernet PHY takes 100ms, before the link is ready for communication which adds up to the delay.

DP83TC815-Q1 supports custom Fast Wake-up feature to reduce the time delay from wake-up to communication ready. The image below shows the timing differences from wake-up to link-up, with and without Fast-Wake feature.


DP83TC815-Q1 Fast Wake-Up Timing Block
                    Diagram
Figure 7-7 Fast Wake-Up Timing Block Diagram

DP83TC815-Q1 integrates low power consuming memory required to store register information across sleep and wake cycle. The register values stored in the memory are loaded automatically post wake and core power-up of the PHY. Since SoC/Host is not needed to program the registers, the PHY can be communication ready independently, thereby reducing the delay from wake to communication ready significantly.

The memory integrated in the VSLEEP domain so that the information is intact even when the core power supplies (VDDA, VDD1P0, VDDMAC/VDDIO) are turned-off during the sleep state. This memory is volatile and erased when VSLEEP power supply is turned-off.

Note: Register Memory is cleared on assertion of pin RESET. RESET_N must not be asserted during sleep-wake cycles unless the intention is to clear Register Memory.

The register values to be stored in the memory, must be programmed at least once when the core power supplies are turned-on. This means that the delay reduction can be seen only from the second sleep-wake cycle. The state transition diagram below illustrates the same.


DP83TC815-Q1 Fast Wake-Up State
                    Machine
Figure 7-8 Fast Wake-Up State Machine

Programming registers into the memory can be done any time before next sleep-negotiation either during link-up, standby mode, normal mode or during communication. Programming registers into the memory can be done even during subsequent sleep-wake cycles.

Procedure To Program The Memory:

  • Power-Up VSLEEP. PHY goes into sleep state.
  • Let the PHY wake-up from sleep using local or remote wake.
  • Power-up core power supplies (VDDIO, VDDMAC, VDDA, VDD1P0)
  • Let SoC boot-up.
  • Program registers of the PHY and let the PHY link-up.
  • Program register into the memory (any time during link-up or communication) by following the below sequence
    • Program the below registers in the same order to enable Fast Wake
      • 0x523 = 0x0001
      • 0x01D2 = 0x0004
      • 0x01D2 = 0x0014
      • 0x01D2 = 0x0004
      • Wait for at least 200 us
      • 0x01BE = 0x0560
    • For each register value to be stored, carry out the following sequence
      • 0x01BC = <Register Address to be stored>
      • 0x01BD = <Register Data to be stored>
      • 0x01BE = 0x0760
      • Wait for at least 200 us
  • The memory is loaded and registers values are auto-loaded from the next wake cycle.

To clear the Memory at any point, assert pin reset (RESET_N = LOW) or program register 0x01BE = 0x0060.