SNLS779A July   2025  â€“ November 2025 DP83TC815-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
    1. 5.1 Pin Power Domain
    2. 5.2 Pin States
    3. 5.3 Pin Multiplexing
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Timing Diagrams
    8. 6.8 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 IEEE802.1AS Features
        1. 7.3.1.1 PTP Clock Configuration
          1. 7.3.1.1.1 PTP Reference Clock
          2. 7.3.1.1.2 PTP Synchronized Clock (Wall Clock)
            1. 7.3.1.1.2.1 PTP Time Read or Write
            2. 7.3.1.1.2.2 PTP Clock Initialization
            3. 7.3.1.1.2.3 PTP Clock Adjustment
            4. 7.3.1.1.2.4 PTP Clock Output
              1. 7.3.1.1.2.4.1 One Pulse Per Second (PPS) Output
          3. 7.3.1.1.3 PTP Time Registers
        2. 7.3.1.2 Packet Timestamps
          1. 7.3.1.2.1 Transmit (Egress) Packet Parser and Timestamp
          2. 7.3.1.2.2 Receive (ingress) Packet Parser and Timestamp
          3. 7.3.1.2.3 PTP Transmit and Receive Timestamp Registers
        3. 7.3.1.3 Event Triggering and Timestamping
          1. 7.3.1.3.1 Event Triggering (Output)
            1. 7.3.1.3.1.1 Trigger Initialization
          2. 7.3.1.3.2 Event Timestamp (Input)
            1. 7.3.1.3.2.1 Timestamp Storage and Reading
          3. 7.3.1.3.3 Event Capture and Output Trigger Registers
        4. 7.3.1.4 PTP Interrupts
        5. 7.3.1.5 PTP I/O Configuration
      2. 7.3.2 TC10 Sleep Wake-up
        1. 7.3.2.1 Functions of the PHY for TC10 Support
          1. 7.3.2.1.1 Transition from Sleep to Wake-up Mode
            1. 7.3.2.1.1.1 Local Wake Detection
            2. 7.3.2.1.1.2 WUP Transmission and Reception
          2. 7.3.2.1.2 Wake Forwarding
          3. 7.3.2.1.3 Transition to Sleep - Sleep Negotiation
            1. 7.3.2.1.3.1 Sleep Ack
            2. 7.3.2.1.3.2 Sleep Request
            3. 7.3.2.1.3.3 Sleep Silent
            4. 7.3.2.1.3.4 Sleep Fail
            5. 7.3.2.1.3.5 Sleep
            6. 7.3.2.1.3.6 Force Sleep
        2. 7.3.2.2 Power Supply Networks for Sleep Applications
        3. 7.3.2.3 Configuration for Non-TC10 Applications
        4. 7.3.2.4 Miscellaneous Sleep Features
        5. 7.3.2.5 Fast Wake-up
      3. 7.3.3 PPM Monitor
      4. 7.3.4 Clock Dithering
      5. 7.3.5 Output Slew Control
      6. 7.3.6 Diagnostic Tool Kit
        1. 7.3.6.1 Signal Quality Indicator
        2. 7.3.6.2 Electrostatic Discharge Sensing
        3. 7.3.6.3 Time Domain Reflectometry
        4. 7.3.6.4 Voltage Sensing
        5. 7.3.6.5 Temperature Sensing
      7. 7.3.7 BIST and Loopback Modes
        1. 7.3.7.1 Data Generator and Checker
        2. 7.3.7.2 xMII Loopback
        3. 7.3.7.3 PCS Loopback
        4. 7.3.7.4 Digital Loopback
        5. 7.3.7.5 Analog Loopback
        6. 7.3.7.6 Reverse Loopback
      8. 7.3.8 Compliance Test Modes
        1. 7.3.8.1 Test Mode 1
        2. 7.3.8.2 Test Mode 2
        3. 7.3.8.3 Test Mode 4
        4. 7.3.8.4 Test Mode 5
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power Modes
        1. 7.4.1.1 Power Down
        2. 7.4.1.2 Reset
        3. 7.4.1.3 Standby
        4. 7.4.1.4 Normal
        5. 7.4.1.5 Sleep
      2. 7.4.2 Media Dependent Interface
        1. 7.4.2.1 100BASE-T1 Leader and 100BASE-T1 Follower Configuration
        2. 7.4.2.2 Auto-Polarity Detection and Correction
        3. 7.4.2.3 Jabber Detection
        4. 7.4.2.4 Interleave Detection
      3. 7.4.3 MAC Interfaces
        1. 7.4.3.1 Media Independent Interface
        2. 7.4.3.2 Reduced Media Independent Interface
        3. 7.4.3.3 Reduced Gigabit Media Independent Interface
        4. 7.4.3.4 Serial Gigabit Media Independent Interface
      4. 7.4.4 Serial Management Interface
        1. 7.4.4.1 Extended Register Space Access
        2. 7.4.4.2 Write Operation (No Post Increment)
        3. 7.4.4.3 Read Operation (No Post Increment)
        4. 7.4.4.4 Write Operation (Post Increment)
        5. 7.4.4.5 Read Operation (Post Increment)
    5. 7.5 Programming
      1. 7.5.1 Strap Configuration
        1. 7.5.1.1 LED Configuration
  9. 8 Register Maps
    1. 8.1 Register Access Summary
    2. 8.2 DP83TC815 Registers
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Design Requirements
        1. 9.2.1.1 Physical Medium Attachment
          1. 9.2.1.1.1 Common-Mode Choke Recommendations
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
        1. 9.4.1.1 Signal Traces
        2. 9.4.1.2 Return Path
        3. 9.4.1.3 Metal Pour
        4. 9.4.1.4 PCB Layer Stacking
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Third-Party Products Disclaimer
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Reduced Gigabit Media Independent Interface

The DP83TC815-Q1 also supports Reduced Gigabit Media Independent Interface (RGMII) as specified by RGMII version 2.0 with LVCMOS. RGMII is designed to reduce the number of pins required to connect MAC and PHY. To accomplish this goal, the control signals are multiplexed. Both rising and falling edges of the clock are used to sample the control signal pin on transmit and receive paths. Data is sampled on just the rising edge of the clock. For 100Mbps operation, RX_CLK and TX_CLK operate at 25MHz.

The RGMII signals are summarized in Table 7-32:

Table 7-32 RGMII Signals
FUNCTION PINS
Data Signals TX_D[3:0]
RX_D[3:0]
Control Signals TX_CTRL
RX_CTRL
Clock Signals TX_CLK
RX_CLK
DP83TC815-Q1 RGMII
                    Connections Figure 7-22 RGMII Connections
Table 7-33 RGMII Transmit Encoding
TX_CTRL
(POSITIVE EDGE)
TX_CTRL
(NEGATIVE EDGE)
TX_D[3:0] DESCRIPTION
0 0 0000 through 1111 Normal Inter-Frame
0 1 0000 through 1111 Reserved
1 0 0000 through 1111 Normal Data Transmission
1 1 0000 through 1111 Transmit Error Propagation
Table 7-34 RGMII Receive Encoding
RX_CTRL
(POSITIVE EDGE)
RX_CTRL
(NEGATIVE EDGE)
RX_D[3:0] DESCRIPTION
0 0 0000 through 1111 Normal Inter-Frame
0 1 0000 through 1101 Reserved
0 1 1110 False Carrier Indication
0 1 1111 Reserved
1 0 0000 through 1111 Normal Data Reception
1 1 0000 through 1111 Data Reception with Errors

During packet reception, RX_CLK can be stretched on either the positive or negative pulse to accommodate the transition from the internal free running clock to a recovered clock (data synchronous). Data can be duplicated on the falling edge of the clock because double data rate (DDR) is only required for 1Gbps operation, which is not supported by the DP83TC815-Q1.

The DP83TC815-Q1 supports in-band status indication to help simplify link status detection. Inter-frame signals on RX_D[3:0] pins as specified in Table 7-35.

Table 7-35 RGMII In-Band Status
RX_CTRL RX_D3 RX_D[2:1] RX_D0
00

Note:

In-band status is only valid when RX_CTRL is low
Duplex Status:

0 = Half-Duplex

1 = Full-Duplex

RX_CLK Clock Speed:

00 = 2.5MHz

01 = 25MHz

10 = 125MHz

11 = Reserved

Link Status:

0 = Link not established

1 = Valid link established