SNLS779A July   2025  â€“ November 2025 DP83TC815-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
    1. 5.1 Pin Power Domain
    2. 5.2 Pin States
    3. 5.3 Pin Multiplexing
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Timing Diagrams
    8. 6.8 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 IEEE802.1AS Features
        1. 7.3.1.1 PTP Clock Configuration
          1. 7.3.1.1.1 PTP Reference Clock
          2. 7.3.1.1.2 PTP Synchronized Clock (Wall Clock)
            1. 7.3.1.1.2.1 PTP Time Read or Write
            2. 7.3.1.1.2.2 PTP Clock Initialization
            3. 7.3.1.1.2.3 PTP Clock Adjustment
            4. 7.3.1.1.2.4 PTP Clock Output
              1. 7.3.1.1.2.4.1 One Pulse Per Second (PPS) Output
          3. 7.3.1.1.3 PTP Time Registers
        2. 7.3.1.2 Packet Timestamps
          1. 7.3.1.2.1 Transmit (Egress) Packet Parser and Timestamp
          2. 7.3.1.2.2 Receive (ingress) Packet Parser and Timestamp
          3. 7.3.1.2.3 PTP Transmit and Receive Timestamp Registers
        3. 7.3.1.3 Event Triggering and Timestamping
          1. 7.3.1.3.1 Event Triggering (Output)
            1. 7.3.1.3.1.1 Trigger Initialization
          2. 7.3.1.3.2 Event Timestamp (Input)
            1. 7.3.1.3.2.1 Timestamp Storage and Reading
          3. 7.3.1.3.3 Event Capture and Output Trigger Registers
        4. 7.3.1.4 PTP Interrupts
        5. 7.3.1.5 PTP I/O Configuration
      2. 7.3.2 TC10 Sleep Wake-up
        1. 7.3.2.1 Functions of the PHY for TC10 Support
          1. 7.3.2.1.1 Transition from Sleep to Wake-up Mode
            1. 7.3.2.1.1.1 Local Wake Detection
            2. 7.3.2.1.1.2 WUP Transmission and Reception
          2. 7.3.2.1.2 Wake Forwarding
          3. 7.3.2.1.3 Transition to Sleep - Sleep Negotiation
            1. 7.3.2.1.3.1 Sleep Ack
            2. 7.3.2.1.3.2 Sleep Request
            3. 7.3.2.1.3.3 Sleep Silent
            4. 7.3.2.1.3.4 Sleep Fail
            5. 7.3.2.1.3.5 Sleep
            6. 7.3.2.1.3.6 Force Sleep
        2. 7.3.2.2 Power Supply Networks for Sleep Applications
        3. 7.3.2.3 Configuration for Non-TC10 Applications
        4. 7.3.2.4 Miscellaneous Sleep Features
        5. 7.3.2.5 Fast Wake-up
      3. 7.3.3 PPM Monitor
      4. 7.3.4 Clock Dithering
      5. 7.3.5 Output Slew Control
      6. 7.3.6 Diagnostic Tool Kit
        1. 7.3.6.1 Signal Quality Indicator
        2. 7.3.6.2 Electrostatic Discharge Sensing
        3. 7.3.6.3 Time Domain Reflectometry
        4. 7.3.6.4 Voltage Sensing
        5. 7.3.6.5 Temperature Sensing
      7. 7.3.7 BIST and Loopback Modes
        1. 7.3.7.1 Data Generator and Checker
        2. 7.3.7.2 xMII Loopback
        3. 7.3.7.3 PCS Loopback
        4. 7.3.7.4 Digital Loopback
        5. 7.3.7.5 Analog Loopback
        6. 7.3.7.6 Reverse Loopback
      8. 7.3.8 Compliance Test Modes
        1. 7.3.8.1 Test Mode 1
        2. 7.3.8.2 Test Mode 2
        3. 7.3.8.3 Test Mode 4
        4. 7.3.8.4 Test Mode 5
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power Modes
        1. 7.4.1.1 Power Down
        2. 7.4.1.2 Reset
        3. 7.4.1.3 Standby
        4. 7.4.1.4 Normal
        5. 7.4.1.5 Sleep
      2. 7.4.2 Media Dependent Interface
        1. 7.4.2.1 100BASE-T1 Leader and 100BASE-T1 Follower Configuration
        2. 7.4.2.2 Auto-Polarity Detection and Correction
        3. 7.4.2.3 Jabber Detection
        4. 7.4.2.4 Interleave Detection
      3. 7.4.3 MAC Interfaces
        1. 7.4.3.1 Media Independent Interface
        2. 7.4.3.2 Reduced Media Independent Interface
        3. 7.4.3.3 Reduced Gigabit Media Independent Interface
        4. 7.4.3.4 Serial Gigabit Media Independent Interface
      4. 7.4.4 Serial Management Interface
        1. 7.4.4.1 Extended Register Space Access
        2. 7.4.4.2 Write Operation (No Post Increment)
        3. 7.4.4.3 Read Operation (No Post Increment)
        4. 7.4.4.4 Write Operation (Post Increment)
        5. 7.4.4.5 Read Operation (Post Increment)
    5. 7.5 Programming
      1. 7.5.1 Strap Configuration
        1. 7.5.1.1 LED Configuration
  9. 8 Register Maps
    1. 8.1 Register Access Summary
    2. 8.2 DP83TC815 Registers
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Design Requirements
        1. 9.2.1.1 Physical Medium Attachment
          1. 9.2.1.1.1 Common-Mode Choke Recommendations
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
        1. 9.4.1.1 Signal Traces
        2. 9.4.1.2 Return Path
        3. 9.4.1.3 Metal Pour
        4. 9.4.1.4 PCB Layer Stacking
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Third-Party Products Disclaimer
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Overview

The DP83TC815-Q1 is a 100BASE-T1 automotive Ethernet PHY providing 100Mbps full-duplex communication. DP83TC815-Q1 is IEEE 802.3bw compliant and AEC-Q100 qualified for automotive applications.

This device is specifically designed to operate at 100Mbps speed while meeting stringent automotive EMC limits. The DP83TC815-Q1 transmits PAM3 ternary symbols at 66.667MHz over unshielded single twisted-pair cable. DP83TC815-Q1 is application-flexible, supporting MII, RMII, RGMII, and SGMII in a single 36-pin VQFN wettable flank package.

The PHY integrates 1588v2/802.1AS hardware time stamping, enabling highly accurate time synchronization.

The DP83TC815-Q1 supports Open Alliance TC-10 low power mode to enable lower power sleep/wake of ECU using Ethernet UTP and remove the need for additional wiring (for example, single-wire wake). The PHY also offers wake-forwarding without the need for link-up, enabling very fast wake-up of the network. The PHY supports WAKE and INH pins for implementing TC-10 functionality in the system. The DP83TC815-Q1 supports Fast-Wake up from Sleep where the PHY can wake-up and link-up even before the Host boots up, by retaining the PHY configuration during sleep.

There is an extensive Diagnostic Tool Kit within the DP83TC815-Q1 for both in-system use as well as debug, compliance, and system prototyping for bring-up. The DP83TC815-Q1 can meet IEC61000-4-2 Level 4 electrostatic discharge limits and also includes an on-chip ESD sensor for detecting ESD events in real-time.

The DP83TC815-Q1 is built for minimal thermal footprint with low active power as well as multiple low-power modes. DP83TC815-Q1 supports Wake-on-LAN Magic Packets, allowing upstream devices an option for entering into low-power state. Additionally, the device can enter into sleep state and remain until energy is detected on the MDI or locally woken through the WAKE pin.