SNLS800 October 2026 DP83TC1103-Q1
PRODUCTION DATA
In a typical Sleep-Wake cycle of an ECU, post wake-up, SoC/Host takes a long time to boot up. The PHY which needs registers to be programmed to link-up, does not start the link-up process until SoC completes the boot-up phase. The link-up process of Ethernet PHY takes 100ms, before the link is ready for communication which adds up to the delay.
DP83TC1103x-Q1 supports custom Fast Wake-up feature to reduce the time delay from wake-up to communication ready. The image below shows the timing differences from wake-up to link-up, with and without Fast-Wake feature.
DP83TC1103x-Q1 integrates low-power consuming memory required to store register information across sleep and wake cycle. The register values stored in the memory are loaded automatically post wake and core power-up of the PHY. Because SoC/Host is not needed to program the registers, the PHY can be communication ready independently, thereby reducing the delay from wake to communication ready significantly.
The memory integrated in the VSLEEP domain so that the information is intact even when the core power supplies (VDDA, VDD1P0, VDDIO) are turned-off during the sleep state. This memory is volatile and erased when VSLEEP power supply is turned-off.
The register values to be stored in the memory, must be programmed at least once when the core power supplies are turned-on. This means that the delay reduction can be seen only from the second sleep-wake cycle. The state transition diagram below shows the same.
Programming registers into the memory can be done any time before next sleep-negotiation either during link-up, standby mode, normal mode or during communication. Programming registers into the memory can be done even during subsequent sleep-wake cycles.
To clear the Memory at any point, assert pin reset (RESET_N = LOW) or program register 0x01BE = 0x0060.