Following table provides details of
the different functions available on GPIO pins.
LED:
Pin configured as LED indication.
Event Triggers/Capture:
Pin configured to capture and trigger 802.1AS Time stamp generated
events
PTP Interrupt:
Pin configured to output 802.1AS/PTP specific interrupts
50/25MHz PTP Input:
50/25MHz Reference Clock for PTP
PPM Monitor:
Pin configured for external clock input to monitor PPM with respect to
internal clocks
Table 5-14 Pin Multiplexing - DP83TC1103x-Q1
GPIOs
| FIELD |
PIN |
Default |
LED |
Event Trigger/Capture |
50/25MHz PTP Input |
PTP Interrupt |
PPM Monitor |
| LED_0 / GPIO_0 |
17 |
LED_0 |
Yes |
Yes |
Yes |
Yes |
Yes |
| LED_1 / GPIO_1 |
18 |
LED_1 |
Yes |
Yes |
|
Yes |
|