SNLS800 October 2026 DP83TC1103-Q1
PRODUCTION DATA
PCS Loopback loops back data prior to the data exiting the PCS and entering the PMA. Data received from the MAC on the transmit path is brought through the digital block within the PHY where the data is then routed back to the MAC through the receive path. The DP83TC1103x-Q1 receive PMA circuitry is configured for isolation to prevent contention.
Write register 0x0552 = 0x0000
Write register 0x0016 = 0x0102
Write register 0x0619 = 0x1555
Write register 0x0624 = 0x55BF
Data can also be checked internally by reading registers 0x063C, 0x063D, 0x063E. The registers must be read together and in this order.
Write register 0x0619 = 0x0557
Write register 0x0624 = 0x55BF
Data generate by the internal PRBS is transmitted over the MDI and the MAC interface.