SNLS800 October   2026 DP83TC1103-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
    1. 5.1 Pin Power Domain
    2. 5.2 Pin States
    3. 5.3 Pin Multiplexing
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Timing Diagrams
    8. 6.8 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 IEEE802.1AS Features
        1. 7.3.1.1 PTP Clock Configuration
          1. 7.3.1.1.1 PTP Reference Clock
          2. 7.3.1.1.2 PTP Synchronized Clock (Wall Clock)
            1. 7.3.1.1.2.1 PTP Time Read or Write
            2. 7.3.1.1.2.2 PTP Clock Initialization
            3. 7.3.1.1.2.3 PTP Clock Adjustment
          3. 7.3.1.1.3 PTP Time Registers
        2. 7.3.1.2 Packet Timestamps
          1. 7.3.1.2.1 Transmit (Egress) Packet Parser and Timestamp
          2. 7.3.1.2.2 Receive (ingress) Packet Parser and Timestamp
          3. 7.3.1.2.3 PTP Transmit and Receive Timestamp Registers
        3. 7.3.1.3 Event Triggering and Timestamping
          1. 7.3.1.3.1 Event Triggering (Output)
            1. 7.3.1.3.1.1 Trigger Initialization
          2. 7.3.1.3.2 Event Timestamp (Input)
            1. 7.3.1.3.2.1 Timestamp Storage and Reading
          3. 7.3.1.3.3 Event Capture and Output Trigger Registers
        4. 7.3.1.4 PTP Interrupts
        5. 7.3.1.5 PTP I/O Configuration
      2. 7.3.2 TC10 Sleep Wake-up
        1. 7.3.2.1 Functions of the PHY for TC10 Support
          1. 7.3.2.1.1 Transition from Sleep to Wake-up Mode
            1. 7.3.2.1.1.1 Local Wake Detection
            2. 7.3.2.1.1.2 WUP Transmission and Reception
          2. 7.3.2.1.2 Wake Forwarding
          3. 7.3.2.1.3 Transition to Sleep - Sleep Negotiation
            1. 7.3.2.1.3.1 Sleep Ack
            2. 7.3.2.1.3.2 Sleep Request
            3. 7.3.2.1.3.3 Sleep Silent
            4. 7.3.2.1.3.4 Sleep Fail
            5. 7.3.2.1.3.5 Sleep
            6. 7.3.2.1.3.6 Force Sleep
        2. 7.3.2.2 Power Supply Networks for Sleep Applications
        3. 7.3.2.3 Configuration for Non-TC10 Applications
        4. 7.3.2.4 Miscellaneous Sleep Features
        5. 7.3.2.5 Fast Wake-up
      3. 7.3.3 PPM Monitor
      4. 7.3.4 Clock Dithering
      5. 7.3.5 Output Slew Control
      6. 7.3.6 Diagnostic Tool Kit
        1. 7.3.6.1 Signal Quality Indicator
        2. 7.3.6.2 Electrostatic Discharge Sensing
        3. 7.3.6.3 Time Domain Reflectometry
      7. 7.3.7 BIST and Loopback Modes
        1. 7.3.7.1 Data Generator and Checker
        2. 7.3.7.2 xMII Loopback
        3. 7.3.7.3 PCS Loopback
        4. 7.3.7.4 Digital Loopback
        5. 7.3.7.5 Analog Loopback
        6. 7.3.7.6 Reverse Loopback
      8. 7.3.8 Compliance Test Modes
        1. 7.3.8.1 Test Mode 1
        2. 7.3.8.2 Test Mode 2
        3. 7.3.8.3 Test Mode 4
        4. 7.3.8.4 Test Mode 5
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power Modes
        1. 7.4.1.1 Power Down
        2. 7.4.1.2 Reset
        3. 7.4.1.3 Standby
        4. 7.4.1.4 Normal
        5. 7.4.1.5 Sleep
      2. 7.4.2 Media Dependent Interface
        1. 7.4.2.1 100BASE-T1 Leader and 100BASE-T1 Follower Configuration
        2. 7.4.2.2 Auto-Polarity Detection and Correction
        3. 7.4.2.3 Jabber Detection
        4. 7.4.2.4 Interleave Detection
      3. 7.4.3 MAC Interfaces
        1. 7.4.3.1 Media Independent Interface
        2. 7.4.3.2 Reduced Media Independent Interface
        3. 7.4.3.3 Reduced Gigabit Media Independent Interface
        4. 7.4.3.4 Serial Gigabit Media Independent Interface
      4. 7.4.4 Serial Management Interface
        1. 7.4.4.1 Extended Register Space Access
        2. 7.4.4.2 Write Operation (No Post Increment)
        3. 7.4.4.3 Read Operation (No Post Increment)
        4. 7.4.4.4 Write Operation (Post Increment)
        5. 7.4.4.5 Read Operation (Post Increment)
    5. 7.5 Programming
      1. 7.5.1 Strap Configuration
        1. 7.5.1.1 LED Configuration
  9. 8 DP83TC1103 Registers
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Design Requirements
        1. 9.2.1.1 Physical Medium Attachment
          1. 9.2.1.1.1 Common-Mode Choke Recommendations
      2. 9.2.2 Detailed Design Procedure
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
        1. 9.4.1.1 Signal Traces
        2. 9.4.1.2 Return Path
        3. 9.4.1.3 Metal Pour
        4. 9.4.1.4 PCB Layer Stacking
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Third-Party Products Disclaimer
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Pin Configuration and Functions


DP83TC1103-Q1 DP83TC1103A-Q1 36-Pin QFN 6mm x 6mm
Figure 5-1 DP83TC1103A-Q1 36-Pin QFN 6mm x 6mm
Table 5-1 Pin Functions - DP83TC1103A-Q1
PIN TYPE(1) DESCRIPTION
NAME(2) NO.
MAC INTERFACE
RX_CLK 26 S, PD, O Receive Clock: In MII and RGMII modes, the receive clock provides a 25MHz reference clock.

Unused in RMII mode

RX_D0

24 PD, O

Receive Data: Symbols received on the cable are decoded and transmitted out of these pins synchronous to the rising edge of RX_CLK. They contain valid data when RX_DV is asserted. A data nibble, RX_D[3:0], is transmitted in MII and RGMII modes. 2 bits; RX_D[1:0], are transmitted in RMII mode.

If the PHY is bootstrapped to RMII Leader mode, a 50MHz clock reference is automatically outputted on TX_CLK. This clock must be fed to the MAC.

RX_D1/ STRAP_4 23 S, PD, O
RX_D2/ STRAP_3 21
RX_D3/ STRAP_2 20
RX_DV / CRS_DV / RX_CTRL 25 PD, O

Receive Data Valid: This pin indicates when valid data is presented on RX_D[3:0] for MII mode.

Carrier Sense Data Valid: This pin combines carrier sense and data valid into an asynchronous signal. When CRS_DV is asserted, data is presented on RX_D[1:0] in RMII mode.

RGMII Receive Control: Receive control combines receive data valid indication and receive error indication into a single signal. RX_DV is presented on the rising edge of RX_CLK and RX_ER is presented on the falling edge of RX_CLK.

RX_ER/ STRAP_1 19 S, PD, O

Receive Error: In MII and RMII modes, this pin indicates a receive error symbol has been detected within a received packet. In MII mode, RX_ER is asserted high synchronously to the rising edge of RX_CLK. In RMII mode, RX_ER is asserted high synchronously to the rising edge of the reference clock. This pin is optional in MII or RMII because the PHY automatically corrupts data on a receive error.

Unused in RGMII mode

TX_CLK 29 I, O

Transmit Clock: In MII mode, the transmit clock is a 25MHz output (50Ω Driver). In RGMII mode, this clock is sourced from the MAC layer to the PHY. A 25MHz clock must be provided in RGMII mode to meet the RGMII timing requirements mentioned in Section 6.6

RMII Leader Mode:

If the PHY is bootstrapped to RMII Leader mode, a 50MHz clock reference is automatically outputted on TX_CLK. This clock must be fed to the MAC.

TX_D0 31 I Transmit Data: In MII and RGMII modes, the transmit data nibble, TX_D[3:0], is received from the MAC prior to the rising edge of TX_CLK. In RMII mode, TX_D[1:0] is received from the MAC prior to the rising edge of the reference clock. TX_D[3:2] are not used in RMII mode.
TX_D1 32
TX_D2 33
TX_D3 34
TX_EN / TX_CTRL 30 I

Transmit Enable: In MII mode, transmit enable is presented prior to the rising edge of the transmit clock. TX_EN indicates the presence of valid data inputs on TX_D[3:0]. In RMII Leader mode, transmit enable is presented prior to the rising edge of RX_D3. TX_EN indicates the presence of valid data inputs on TX_D[1:0].

RGMII Transmit Control: Transmit control combines transmit enable and transmit error indication into a single signal. TX_EN is presented prior to the rising edge of TX_CLK; TX_ER is presented prior to the falling edge of TX_CLK.

SERIAL MANAGEMENT INTERFACE
MDC 1 I Management Data Clock: Synchronous clock to the MDIO serial management input and output data. This clock can be asynchronous to the MAC transmit and receive clocks. The maximum clock rate is 20MHz. There is no minimum clock rate.
MDIO 36 OD, IO

Management Data Input/Output: Bidirectional management data signal that can be sourced by the management station or the PHY. This pin requires a pullup resistor. In systems with multiple PHYs using same MDIO-MDC bus, a single pull-up resistor to VDDIO must be used on MDIO line.

Recommended to use a resistor from 2.2kΩ to 9kΩ.

MDIO/MDC Access is required to pass Open Alliance Compliance. See Section 7.3.8.

CONTROL INTERFACE
INH 12

O, OD

INH: Active-HIGH output. This pin is Hi-Z when the PHY is in TC-10 SLEEP. This pin is HIGH for all other PHY states. External pull down resistor in the range of 2kΩ - 10kΩ must be used when implementing TC-10 circuit. If multiple devices are sharing INH pin, then a single pull down resistor must be used.
INT_N 2 PU, OD, IO

Interrupt: Active-LOW output, asserts LOW when an interrupt condition occurs. This pin has a weak internal pullup. Register access is necessary to enable various interrupt triggers. Once an interrupt event flag is set, register access is required to clear the interrupt event. This pin can be configured as an Active-HIGH output using register 0x0011.

Interrupt status from Reg 12-13 is recommended to be read only when INT_N is LOW. This pin can also operate as Power-Down control where asserting this pin low would put the PHY in power down mode and asserting high would put the PHY in normal mode. This feature can also be enabled through register 0x0011.

RESET_N 10 PU, I Reset: Active-LOW input, which initializes or reinitializes the PHY. Asserting this pin LOW for at least 1μs forces a reset process to occur. All internal registers reinitialize to the default states as specified for each bit in the Register Maps section. All bootstrap pins are resampled upon deassertion of reset.
WAKE 11

PD, I/O

WAKE: Input/Output pin which is Active-HIGH input by default. As input, this pin wakes the PHY from TC-10 SLEEP. Asserting this pin HIGH at power-up brings the PHY out of SLEEP. External 10kΩ pull down resistor can be used when implementing TC-10 circuit to prevent accidental wake-up. This pin can be directly tied to VSLEEP or it can be pulled to VSLEEP through a resistor to wake the device.

This pin also supports wake forwarding feature where a WAKE pulse generated by the PHY is then used to wake up other PHYs in the same system.

CLOCK INTERFACE
XI 6 I

Reference Clock Input (RMII): Reference clock 25MHz crystal or oscillator in RMII Leader mode. Reference clock 50MHz CMOS-level oscillator in RMII Follower mode.

Reference Clock Input (Other MAC Interfaces): Reference clock 25MHz crystal or oscillator input. The device supports either an external crystal resonator connected across pins XI and XO, or an external CMOS-level oscillator connected to pin XI only and XO left floating. This pin can also accept clock input from other devices like Ethernet MAC or another Ethernet PHY in daisy-chain operations.

If using a crystal, connect a 100Ω resistor in series with the XI pin

XO 5 O Reference Clock Output: XO pin is used for crystal only. This pin must be left floating when a CMOS-level oscillator is connected to XI.
LED/GPIO INTERFACE
LED_0 / GPIO_0 / STRAP_0 17 S, PD, IO LED_0: Link Status LED. This pin can also be used as LED or clock output through Register selection.
LED_1 / GPIO_1 18 PD, IO LED_1: Link Status and BLINK for TX/RX Activity. This pin can also be used as LED or clock output using Strap/Register selection.
MEDIUM DEPENDENT INTERFACE
TRD_M 15 IO Differential Transmit and Receive: Bidirectional differential signaling configured for 100BASE-T1 operation, IEEE 802.3bw compliant.
TRD_P 14
POWER CONNECTIONS
GND GND GROUND Ground: This must always be connected to power ground.
VDD1P0 3 SUPPLY

VDD1P0 Supply Decoupling CAP

External supply on Pin3 is not supported. Recommend using 2.2µF and 0.1µF ceramic decoupling capacitors.

VDDA 7 SUPPLY

Core Supply: 3.3V

Recommend using 0.47µF and 0.01µF ceramic decoupling capacitors; optional ferrite bead can be used.

VDDIO 35, 22 SUPPLY

IO Supply: 1.8V, 2.5V, or 3.3V

Recommend using ferrite bead, 0.47µF and 0.01µF ceramic decoupling capacitors on pin 22 and 0.01µF ceramic decoupling capacitor on pin 35

VSLEEP 9 SUPPLY

VSLEEP Supply: 3.3V

Recommend using 0.1µF ceramic decoupling capacitors.

NO CONNECT
NC 4 – NC: No signal is connected on these pins
NC 8 –
NC 13 –
NC 16 –
NC 27 –
NC 28 –

DP83TC1103-Q1 DP83TC1103B-Q1 36-pin QFN 6mm
                    × 6mm
Figure 5-2 DP83TC1103B-Q1 36-pin QFN 6mm × 6mm
Table 5-2 Pin Functions - DP83TC1103B-Q1
PIN TYPE(1) DESCRIPTION
NAME(2) NO.
MAC INTERFACE
SGMII_SON 30 PD, O

Receive Data: Symbols received on the cable are decoded and transmitted out of these pins. SGMII_SOP and SGMII_SON are the positive and negative terminals of SGMII LVDS transmitter

When device is in RESET mode or if the supplies of the device are ramping up (before Power-On RESET), these pins must not be driven externally

SGMII_SOP 31
SGMII_SIP 32 I

Transmit Data: SGMII_SIP and SGMII_SIN are the positive and negative terminals of SGMII LVDS receiver. Data from the MAC is received on these pins, decoded and transmitted out on the MDI cable medium.

SGMII_SIN 33
SERIAL MANAGEMENT INTERFACE
MDC 1 I

Management Data Clock: Synchronous clock to the MDIO serial management input and output data. This clock can be asynchronous to the MAC transmit and receive clocks. The maximum clock rate is 20MHz. There is no minimum clock rate.

MDIO 36 OD, IO

Management Data Input/Output: Bidirectional management data signal that can be sourced by the management station or the PHY. This pin requires a pullup resistor. In systems with multiple PHYs using same MDIO-MDC bus, a single pull-up resistor to VDDIO must be used on MDIO line.

Recommended to use a resistor from 2.2kΩ to 9kΩ.

MDIO/MDC Access is required to pass Open Alliance Compliance. See Section 7.3.8.

CONTROL INTERFACE
INH 12

O, OD

INH: Active-HIGH output. This pin is Hi-Z when the PHY is in TC-10 SLEEP. This pin is HIGH for all other PHY states. External pull down resistor in the range of 2kΩ - 10kΩ must be used when implementing TC-10 circuit. If multiple devices are sharing INH pin, then a single pull down resistor must be used.

INT_N 2 PU, OD, IO

Interrupt: Active-LOW output, asserts LOW when an interrupt condition occurs. This pin has a weak internal pullup. Register access is necessary to enable various interrupt triggers. Once an interrupt event flag is set, register access is required to clear the interrupt event. This pin can be configured as an Active-HIGH output using register 0x0011.

Interrupt status from Reg 12-13 is recommended to be read only when INT_N is LOW. This pin can also operate as Power-Down control where asserting this pin low would put the PHY in power down mode and asserting high would put the PHY in normal mode. This feature can also be enabled through register 0x0011.

RESET_N 10 PU, I

Reset: Active-LOW input, which initializes or reinitializes the PHY. Asserting this pin LOW for at least 1μs forces a reset process to occur. All internal registers reinitialize to the default states as specified for each bit in the Register Maps section. All bootstrap pins are resampled upon deassertion of reset.

WAKE 11

PD, I/O

WAKE: Input/Output pin which is Active-HIGH input by default. As input, this pin wakes the PHY from TC-10 SLEEP. Asserting this pin HIGH at power-up brings the PHY out of SLEEP. External 10kΩ pull down resistor can be used when implementing TC-10 circuit to prevent accidental wake-up. This pin can be directly tied to VSLEEP or it can be pulled to VSLEEP through a resistor to wake the device.

This pin also supports wake forwarding feature where a WAKE pulse generated by the PHY is then used to wake up other PHYs in the same system.

CLOCK INTERFACE
XI 6 I

Reference Clock Input: Reference clock 25MHz crystal or oscillator input. The device supports either an external crystal resonator connected across pins XI and XO, or an external CMOS-level oscillator connected to pin XI only and XO left floating. This pin can also accept clock input from other devices like Ethernet MAC or another Ethernet PHY in daisy-chain operations.

If using a crystal, connect a 100Ω resistor in series with the XI pin

XO 5 O

Reference Clock Output: XO pin is used for crystal only. This pin must be left floating when a CMOS-level oscillator is connected to XI.

LED/GPIO INTERFACE
LED_0 / GPIO_0 / STRAP_0 17 S, PD, IO

LED_0: Link Status LED. This pin can also be used as LED or clock output through Register selection.

LED_1 / GPIO_1 18 PD, IO

LED_1: Link Status and BLINK for TX/RX Activity. This pin can also be used as LED or clock output using Strap/Register selection.

MEDIUM DEPENDENT INTERFACE
TRD_M 15 IO

Differential Transmit and Receive: Bidirectional differential signaling configured for 100BASE-T1 operation, IEEE 802.3bw compliant.

TRD_P 14
POWER CONNECTIONS
GND GND GROUND

Ground: This must always be connected to power ground.

VDD1P0 3 SUPPLY

VDD1P0 Supply Decoupling CAP

External supply on Pin3 is not supported. Recommend using 2.2µF and 0.1µF ceramic decoupling capacitors.

VDDA 7 SUPPLY

Core Supply: 3.3V

Recommend using 0.47µF and 0.01µF ceramic decoupling capacitors; optional ferrite bead can be used.

VDDIO 35, 22 SUPPLY

IO Supply: 1.8V, 2.5V, or 3.3V

Recommend using ferrite bead, 0.47µF and 0.01µF ceramic decoupling capacitors on pin 22 and 0.01µF ceramic decoupling capacitor on pin 35

VSLEEP 9 SUPPLY

VSLEEP Supply: 3.3V

Recommend using 0.1µF ceramic decoupling capacitors.

NO CONNECT
NC 4 –

NC: No signal is connected on these pins

NC 8 –
NC 13 –
NC 16 –
NC 29 –
NC 34 –
STRAPS
STRAP_1 19 S, PD

Strap Input: Used as PHY Address Strap

RESERVED
RESERVED 20 I RESERVED: Can be connected to a signal not exceeding VDDIO voltage
RESERVED 21 I RESERVED: Can be connected to a signal not exceeding VDDIO voltage
RESERVED 23 I, PD RESERVED: Can be connected to a signal not exceeding VDDIO voltage

When device is in RESET mode or if the supplies of the device are ramping up (before Power-On RESET), this pin must not be driven externally

While this pin is expected to be in input mode when the device is in normal functional state, this pin can be driven by DP83TC1103-Q1 until device initialization configuration is complete

RESERVED 24 I, PD RESERVED: Can be connected to a signal not exceeding VDDIO voltage

While this pin is expected to be in input mode when the device is in normal functional state, this pin can be driven by DP83TC1103-Q1 until device initialization configuration is complete

RESERVED 25 I, PD RESERVED: Can be connected to a signal not exceeding VDDIO voltage

While this pin is expected to be in input mode when the device is in normal functional state, this pin can be driven by DP83TC1103-Q1 until device initialization configuration is complete

RESERVED 26 I, PD RESERVED: Can be connected to a signal not exceeding VDDIO voltage

There can be 25MHz clock toggling on this pin until device initialization configuration is complete

RESERVED 27 I RESERVED: Can be connected to VDDIO supply or a signal not exceeding VDDIO voltage
RESERVED 28 I RESERVED: Can be connected to a signal not exceeding VDDIO voltage
Pin Type:
I = Input
O = Output
IO = Input/Output
OD = Open Drain
PD = Internal pulldown
PU = Internal pullup
S = Bootstrap configuration pin (all configuration pins have weak internal pullups or pulldowns)
When pins are unused, follow the recommended connection requirements provided in the table above. If pins do not have required termination, the pins can be left floating.