SNLS800 October 2026 DP83TC1103-Q1
PRODUCTION DATA
Normal mode can be entered from either autonomous or managed operation. When in autonomous operation, the PHY automatically tries to establish a link with a valid Link Partner once POR is complete.
In managed operation, SMI access is required to allow the device to exit standby, commands issued through the SMI allow the device to exit standby and enables both the PCS and PMA blocks. All device features are operational in normal mode.
Autonomous operation can be enabled through SMI access by setting register 0x18B[6] = '1'. Note that this bit is auto-cleared after link up.