SNLS800 October 2026 DP83TC1103-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| 100BASE-T1 PMA CONFORMANCE | ||||||
| VOD-MDI | Output Differential Voltage | RL(diff) = 100Ω | 2.2 | V | ||
| RMDI-Diff | Integrated Differential Output Termination | TRD_P and TRD_M | 100 | Ω | ||
| BOOTSTRAP DC CHARACTERISTICS (2 Level) | ||||||
| VMODE1 | Mode 1 Strap Voltage Range | VDDIO = 3.3V ±7.5%, 2-level strap | 0 | 0.8 | V | |
| VMODE2 | Mode 2 Strap Voltage Range | VDDIO = 3.3V ±7.5%, 2-level strap | 2 | VDDIO | V | |
| VMODE1 | Mode 1 Strap Voltage Range | VDDIO = 2.5V ±7.5%, 2-level strap | 0 | 0.7 | V | |
| VMODE2 | Mode 2 Strap Voltage Range | VDDIO = 2.5V ±7.5%, 2-level strap | 1.7 | VDDIO | V | |
| VMODE1 | Mode 1 Strap Voltage Range | VDDIO = 1.8V ±7.5%, 2-level strap | 0 | 0.35 × VDDIO | V | |
| VMODE2 | Mode 2 Strap Voltage Range | VDDIO = 1.8V ±7.5%, 2-level strap | 0.65 × VDDIO | VDDIO | V | |
| IO CHARACTERISTICS | ||||||
| VIH | High Level Input Voltage | VDDIO = 1.8V ±7.5% | 0.65 × VDDIO | V | ||
| VIL | Low Level Input Voltage | VDDIO = 1.8V ±7.5% | 0.35 × VDDIO | V | ||
| VOH | High Level Output Voltage | IOH = -2mA, VDDIO = 1.8V ±7.5% | VDDIO-0.45 | V | ||
| VOL | Low Level Output Voltage | IOH = -2mA, VDDIO = 1.8V ±7.5% | 0.45 | V | ||
| IIH | Input High Current(1) | VIN = VDDIO, All pins except XI and WAKE | -10 | 10 | µA | |
| IIH-XI | Input High Current(1) | VIN = VDDIO, XI pin | -15 | 15 | µA | |
| IIL-XI | Input Low Current(1) | VIN = GND, XI pin | -15 | 15 | µA | |
| IIL | Input Low Current(1) | VIN = GND, All pins except XI, RESET_N pins | -10 | 10 | µA | |
| IIL-RST | Input Low Current | VIN = GND, RESET pin | -500 | 0 | µA | |
| Iozh | Tri-state Output High Current(2) | VIN = VDDIO, All pins except RX_CTRL and RX_ER | -10 | 10 | µA | |
| Iozh | Tri-state Output High Current(2) | VIN = VDDIO, RX_CTRL and RX_ER | -52 | 52 | µA | |
| Iozl | Tri-state Output Low Current(2) | VOUT = GND | -10 | 10 | µA | |
| Rpulldn | Internal Pull Down Resistor | RX_D[3:0], RX_CLK, LED_0, LED_1, TX_CTRL | 6.2 | 8.4 | 10.7 | kΩ |
| Rpulldn | Internal Pull Down Resistor | RX_CTRL, RX_ER | 4.725 | 5.8 | 7.2 | kΩ |
| Rpulldn | Internal Pull Down Resistor | WAKE | 320 | 455 | 590 | kΩ |
| Rpullup | Internal Pull Up Resistor | INT, RESET | 6.3 | 9 | 11.2 | kΩ |
| XI VIH | High Level Input Voltage | 1.3 | VDDIO | V | ||
| XI VIL | Low Level Input Voltage | 0.5 | V | |||
| CIN | Input Capacitance XI | 1 | pF | |||
| CIN | Input Capacitance INPUT PINS | 5 | pF | |||
| COUT | Output Capacitance XO | 1 | pF | |||
| COUT | Output Capacitance OUTPUT PINS | 5 | pF | |||
| Rseries | Integrated MAC Series Termination Resistor | RX_D[3:0], RX_ER, RX_DV, RX_CLK | 35 | 50 | 65 | Ω |
| Power Consumption VDDIO | ||||||
| I(VDDIO = 3.3V) | MII | For 1103A-Q1 | 20 | 25 | mA | |
| I(VDDIO = 3.3V) | RMII | 19 | 25 | mA | ||
| I(VDDIO = 3.3V) | RGMII | 17 | 23 | mA | ||
| I(VDDIO = 3.3V) | SGMII | For 1103B-Q1 | 10 | 14 | mA | |
| I(VDDIO = 2.5V) | MII | For 1103A-Q1 | 14 | 18 | mA | |
| I(VDDIO = 2.5V) | RMII | 13 | 18 | mA | ||
| I(VDDIO = 2.5V) | RGMII | 12 | 16 | mA | ||
| I(VDDIO = 2.5V) | SGMII | For 1103B-Q1 | 6 | 9 | mA | |
| I(VDDIO = 1.8V) | MII | For 1103A-Q1 | 10 | 13 | mA | |
| I(VDDIO = 1.8V) | RMII | 9 | 13 | mA | ||
| I(VDDIO = 1.8V) | RGMII | 8 | 12 | mA | ||
| I(VDDIO = 1.8V) | SGMII | For 1103B-Q1 | 4 | 6 | mA | |
| I(VDDIO = 3.3V) | MII | 802.1AS enabled, For 1103A-Q1 | 22 | 28 | mA | |
| I(VDDIO = 3.3V) | RMII | 23 | 28 | mA | ||
| I(VDDIO = 3.3V) | RGMII | 20 | 28 | mA | ||
| I(VDDIO = 3.3V) | SGMII | 802.1AS enabled, For 1103B-Q1 | 13 | 22 | mA | |
| I(VDDIO = 2.5V) | MII | 802.1AS enabled, For 1103A-Q1 | 16 | 22 | mA | |
| I(VDDIO = 2.5V) | RMII | 15 | 21 | mA | ||
| I(VDDIO = 2.5V) | RGMII | 14 | 19 | mA | ||
| I(VDDIO = 2.5V) | SGMII | 802.1AS enabled, For 1103B-Q1 | 8 | 15 | mA | |
| I(VDDIO = 1.8V) | MII | 802.1AS enabled, For 1103A-Q1 | 11 | 17 | mA | |
| I(VDDIO = 1.8V) | RMII | 11 | 17 | mA | ||
| I(VDDIO = 1.8V) | RGMII | 8 | 17 | mA | ||
| I(VDDIO = 1.8V) | SGMII | 802.1AS enabled, For 1103B-Q1 | 6 | 12 | mA | |
| Power Consumption : Core Supplies | ||||||
| I(VDDA = 3.3V) | xMII | 802.1AS Disabled, For 1103A-Q1 | 71 | 172 | mA | |
| SGMII | 802.1AS Disabled, For 1103B-Q1 | 91 | 193 | mA | ||
| Power Consumption : Core Supplies, 802.1AS enabled | ||||||
| I(VDDA = 3.3V) | xMII | 802.1AS Enabled, For 1103A-Q1 | 87 | 194 | mA | |
| SGMII | 802.1AS Enabled, For 1103B-Q1 | 107 | 215 | mA | ||
| Power Consumption: Low Power Modes | ||||||
| I(VDDA = 3.3V) | RESET | 17 | 103 | mA | ||
| I(VDDIO = 3.3V) | RESET | VDDIO | 12 | 18 | mA | |
| I(VDDIO = 2.5V) | RESET | 8.5 | 14 | mA | ||
| I(VDDIO = 1.8V) | RESET | 6 | 10 | mA | ||
| I(VDDA = 3.3V) | IEEE Power Down | 15 | 98 | mA | ||
| I(VDDIO = 3.3V) | IEEE Power Down | VDDIO | 12 | 18 | mA | |
| I(VDDIO = 1.8V) | IEEE Power Down | 8 | 11 | mA | ||
| I(VDDIO = 2.5V) | IEEE Power Down | 8 | 14 | mA | ||
| I(VDDA = 3.3V) | Standby | 31 | 119 | mA | ||
| I(VDDIO = 3.3V) | Standby | xMII, VDDIO, For 1103A-Q1 | 15 | 22 | mA | |
| Standby | SGMII, VDDIO, For 1103B-Q1 | 12 | 15 | mA | ||
| I(VDDIO = 2.5V) | Standby | xMII, VDDIO, For 1103A-Q1 | 11 | 16 | mA | |
| Standby | SGMII, VDDIO, For 1103B-Q1 | 8 | 13 | mA | ||
| I(VDDIO = 1.8V) | Standby | xMII, VDDIO, For 1103A-Q1 | 8 | 13 | mA | |
| Standby | SGMII, VDDIO, For 1103B-Q1 | 6 | 8 | mA | ||
| I(VSLEEP) | TC-10 Sleep | All other supplies are off | 7 | 18 | µA | |
| TC-10 Sleep | All other supplies are off, Fast Wake-up mode enabled | 25 | 50 | µA | ||
| I(VDDIO = 3.3V) | TC-10 Sleep, supplies on | VDDIO | 12 | 16 | mA | |
| I(VDDIO = 2.5V) | TC-10 Sleep, supplies on | 8.5 | 12 | mA | ||
| I(VDDIO = 1.8V) | TC-10 Sleep, supplies on | 6 | 9 | mA | ||
| I(VDDA = 3.3V) | TC-10 Sleep, supplies on | 35 | 132 | mA | ||
| SGMII Input | ||||||
| VIDTH | Input differential voltage tolerance | SI_P and SI_N, AC coupled | 0.1 | V | ||
| RIN-DIFF | Receiver differential input impedance (DC) | 80 | 120 | Ω | ||
| SGMII Output | ||||||
| Clock signal duty cycle | SO_P and SO_N, AC coupled, 0101010101 pattern | 48 | 52 | % | ||
| Output Differential Voltage | SO_P and SO_N, AC coupled | 150 | 400 | mV | ||