SNLS800 October   2026 DP83TC1103-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
    1. 5.1 Pin Power Domain
    2. 5.2 Pin States
    3. 5.3 Pin Multiplexing
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Timing Diagrams
    8. 6.8 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 IEEE802.1AS Features
        1. 7.3.1.1 PTP Clock Configuration
          1. 7.3.1.1.1 PTP Reference Clock
          2. 7.3.1.1.2 PTP Synchronized Clock (Wall Clock)
            1. 7.3.1.1.2.1 PTP Time Read or Write
            2. 7.3.1.1.2.2 PTP Clock Initialization
            3. 7.3.1.1.2.3 PTP Clock Adjustment
          3. 7.3.1.1.3 PTP Time Registers
        2. 7.3.1.2 Packet Timestamps
          1. 7.3.1.2.1 Transmit (Egress) Packet Parser and Timestamp
          2. 7.3.1.2.2 Receive (ingress) Packet Parser and Timestamp
          3. 7.3.1.2.3 PTP Transmit and Receive Timestamp Registers
        3. 7.3.1.3 Event Triggering and Timestamping
          1. 7.3.1.3.1 Event Triggering (Output)
            1. 7.3.1.3.1.1 Trigger Initialization
          2. 7.3.1.3.2 Event Timestamp (Input)
            1. 7.3.1.3.2.1 Timestamp Storage and Reading
          3. 7.3.1.3.3 Event Capture and Output Trigger Registers
        4. 7.3.1.4 PTP Interrupts
        5. 7.3.1.5 PTP I/O Configuration
      2. 7.3.2 TC10 Sleep Wake-up
        1. 7.3.2.1 Functions of the PHY for TC10 Support
          1. 7.3.2.1.1 Transition from Sleep to Wake-up Mode
            1. 7.3.2.1.1.1 Local Wake Detection
            2. 7.3.2.1.1.2 WUP Transmission and Reception
          2. 7.3.2.1.2 Wake Forwarding
          3. 7.3.2.1.3 Transition to Sleep - Sleep Negotiation
            1. 7.3.2.1.3.1 Sleep Ack
            2. 7.3.2.1.3.2 Sleep Request
            3. 7.3.2.1.3.3 Sleep Silent
            4. 7.3.2.1.3.4 Sleep Fail
            5. 7.3.2.1.3.5 Sleep
            6. 7.3.2.1.3.6 Force Sleep
        2. 7.3.2.2 Power Supply Networks for Sleep Applications
        3. 7.3.2.3 Configuration for Non-TC10 Applications
        4. 7.3.2.4 Miscellaneous Sleep Features
        5. 7.3.2.5 Fast Wake-up
      3. 7.3.3 PPM Monitor
      4. 7.3.4 Clock Dithering
      5. 7.3.5 Output Slew Control
      6. 7.3.6 Diagnostic Tool Kit
        1. 7.3.6.1 Signal Quality Indicator
        2. 7.3.6.2 Electrostatic Discharge Sensing
        3. 7.3.6.3 Time Domain Reflectometry
      7. 7.3.7 BIST and Loopback Modes
        1. 7.3.7.1 Data Generator and Checker
        2. 7.3.7.2 xMII Loopback
        3. 7.3.7.3 PCS Loopback
        4. 7.3.7.4 Digital Loopback
        5. 7.3.7.5 Analog Loopback
        6. 7.3.7.6 Reverse Loopback
      8. 7.3.8 Compliance Test Modes
        1. 7.3.8.1 Test Mode 1
        2. 7.3.8.2 Test Mode 2
        3. 7.3.8.3 Test Mode 4
        4. 7.3.8.4 Test Mode 5
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power Modes
        1. 7.4.1.1 Power Down
        2. 7.4.1.2 Reset
        3. 7.4.1.3 Standby
        4. 7.4.1.4 Normal
        5. 7.4.1.5 Sleep
      2. 7.4.2 Media Dependent Interface
        1. 7.4.2.1 100BASE-T1 Leader and 100BASE-T1 Follower Configuration
        2. 7.4.2.2 Auto-Polarity Detection and Correction
        3. 7.4.2.3 Jabber Detection
        4. 7.4.2.4 Interleave Detection
      3. 7.4.3 MAC Interfaces
        1. 7.4.3.1 Media Independent Interface
        2. 7.4.3.2 Reduced Media Independent Interface
        3. 7.4.3.3 Reduced Gigabit Media Independent Interface
        4. 7.4.3.4 Serial Gigabit Media Independent Interface
      4. 7.4.4 Serial Management Interface
        1. 7.4.4.1 Extended Register Space Access
        2. 7.4.4.2 Write Operation (No Post Increment)
        3. 7.4.4.3 Read Operation (No Post Increment)
        4. 7.4.4.4 Write Operation (Post Increment)
        5. 7.4.4.5 Read Operation (Post Increment)
    5. 7.5 Programming
      1. 7.5.1 Strap Configuration
        1. 7.5.1.1 LED Configuration
  9. 8 DP83TC1103 Registers
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Design Requirements
        1. 9.2.1.1 Physical Medium Attachment
          1. 9.2.1.1.1 Common-Mode Choke Recommendations
      2. 9.2.2 Detailed Design Procedure
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
        1. 9.4.1.1 Signal Traces
        2. 9.4.1.2 Return Path
        3. 9.4.1.3 Metal Pour
        4. 9.4.1.4 PCB Layer Stacking
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Third-Party Products Disclaimer
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Reduced Media Independent Interface

The DP83TC1103x-Q1 incorporates the Reduced Media Independent Interface (RMII) as defined in the RMII Revision 1.2 and 1.0 from the RMII consortium. The purpose of this interface is to provide a reduced pin count alternative to the IEEE 802.3u MII as specified in Clause 22. Architecturally, the RMII specification provides an additional reconciliation layer on either side of the MII, but can be implemented in the absence of an MII.

The DP83TC1103x-Q1 offers two types of RMII operations: RMII Follower and RMII Leader. In RMII Follower Mode, the DP83TC1103x-Q1 operates off a 50MHz CMOS-level oscillator, which is either provided by the MAC or synchronous to the MAC reference clock. In RMII Leader operation, the DP83TC1103x-Q1 operates off of either a 25MHz CMOS-level oscillator connected to XI pin or a 25MHz crystal connected across XI and XO pins. When bootstrapping to RMII Leader Mode, a 50MHz output clock is automatically enabled on TX_CLK. This 50MHz output clock must be routed to the MAC.

The RMII specification has the following characteristics:

  • Single clock reference shared between MAC and PHY
  • Provides independent 2-bit wide transmit and receive data paths

In this mode, data transfers are two bits for every clock cycle using the 50MHz reference clock for both transmit and receive paths.

The RMII signals are summarized in Table 7-23:

Table 7-23 RMII Signals
FUNCTIONPINS
Data SignalsTX_D[1:0]
RX_D[1:0]
Control SignalsTX_EN
CRS_DV
DP83TC1103-Q1 RMII SignalingFigure 7-21 RMII Signaling
Table 7-24 RMII Transmit Encoding
TX_ENTX_D[1:0]DESCRIPTION
000 through 11Normal Inter-Frame
100 through 11Normal Data Transmission
Table 7-25 RMII Receive Encoding
CRS_DV RX_ER RX_D[1:0] DESCRIPTION
0 0 00 through 11 Normal Inter-Frame
0 1 00 Normal Inter-Frame
0 1 01 through 11 Reserved
1 0 00 through 11 Normal Data Reception
1 1 00 through 11 Data Reception with Errors

RMII Leader: Data on TX_D[1:0] are latched at the PHY with reference to the rising edge of the reference clock at the TX_CLK pin. Data is presented on RX_D[1:0] with reference to the same rising clock edges at the TX_CLK pin.

The DP83TC1103x-Q1 RMII supplies an RX_DV signal, which provides a simpler method to recover receive data without the need to separate RX_DV from the CRS_DV indication. RX_ER is also supported even though it is not required by the RMII specification.

RMII includes a programmable FIFO to adjust for the frequency differences between the reference clock and the recovered clock. The programmable FIFO, located in the register 0x0011[9:8] and register 0x0648[9:7], minimizes internal propagation delay based on expected maximum packet size and clock accuracy.

Table 7-26 XI Clock PPM = ±100ppm
Reg 0x0011 <9:8>Reg 0x0648 <9:7>INCREMENT PHY LATENCYMAX PACKET LENGTH WITHOUT ERRORS
01010Default2250
1010080ns7250