SNLS800 October 2026 DP83TC1103-Q1
PRODUCTION DATA
The PHY transitions to Sleep Fail if LPS symbols are not received before sleep_req_timer lapses or if the line is not silent before sleep_req_timer lapses, the PHY transitions to Sleep Fail state. When the PHY goes through this state, sleep fail interrupt flag (0x0018[13]) is set. Indication of this flag on INT_N pin can enabled through 0x0018[5].
After this transition, the PHY unconditionally transitions to Normal state.