SNLS800 October 2026 DP83TC1103-Q1
PRODUCTION DATA
The following CMCs are recommended for use with the DP83TC1103x-Q1:
| MANUFACTURER | PART NUMBER |
|---|---|
| Pulse Electronics | AE2002 |
| Murata | DLW43MH201XK2L |
| Murata | DLW32MH201XK2 |
| TDK | ACT1210L-201 |
| PARAMETER | TYP | UNITS | CONDITIONS |
|---|---|---|---|
| Insertion Loss | –0.5 | dB | 1 – 30MHz |
| –1.0 | dB | 30 – 60MHz | |
| Return Loss | –26 | dB | 1 – 30MHz |
| –20 | dB | 30 – 60MHz | |
| Common-Mode Rejection | –24 | dB | 1MHz |
| –42 | dB | 10 – 100MHz | |
| –25 | dB | 400MHz | |
| Differential Common-Mode Rejection | –70 | dB | 1 – 10MHz |
| –50 | dB | 100MHz | |
| –24 | dB | 1000MHz |