SNLS800 October 2026 DP83TC1103-Q1
PRODUCTION DATA
DP83TC1103x-Q1 supports inbuilt Pseudo-random data generator and checker which can be used in conjunction with Loopback modes to check the data path. Data generator can be programmed to generate either user defined MAC packets or PRBS stream.
Following parameters of generated MAC packets can be configured (refer to registers<0x061B>, register<0x061A>, and register<0x0624> for required configuration):