SNVSCU9A May 2025 – November 2025 TPS7H4012-SEP , TPS7H4013-SEP
PRODMIX
Figure 9-12 shows a simplified model for the device control loop. It can be utilized to aid in determining the frequency response and transient response of the buck regulator system. The simplified model is composed of an operational transconductance error amplifier (OTA), the power stage, external feedback, and external compensation. The effects of slope compensation are not shown in this model. More information on the error amplifier and power stage are shown in the subsequent sections (Section 9.3.9.1 and Section 9.3.9.2 respectively).