SNVSCU9A May 2025 – November 2025 TPS7H4012-SEP , TPS7H4013-SEP
PRODMIX
There are multiple clocking mode options to enable use of both the programmable internal clock and an externally synchronized clock. This allows flexibility to synchronize devices to a system clock . The modes are listed in Table 9-3.
| MODE | RT | SYNC1 INPUT |
|---|---|---|
| Internal clock | Resistor from RT to GND | None |
| External clock: default fSW | Resistor from RT to GND | Input fSW 180° out of phase |
| External clock: no default fSW | Float | Input fSW 180° out of phase |