SNVSCU9A May 2025 – November 2025 TPS7H4012-SEP , TPS7H4013-SEP
PRODMIX
The TPS7H401x features a VSNS+ pin for remote sensing. During steady state operation, VSNS+ will be equal to the reference voltage, VREF (0.6V typical). By appropriately setting the resistor divider for VSNS+, the output voltage value across the load, VLOAD, can be set using as shown in Figure 9-1. By connecting VSNS+ to the load, Rparasitic1 is accounted for and remote sensing is achieved. Note a good ground connection is recommended to avoid offset due to differences in ground between the load and the TPS7H401x.
TI recommends 1% tolerance or better resistors. Start with a 10kΩ for RFB_TOP and use Equation 1 to calculate RFB_BOT. To improve efficiency at light loads, consider using larger value resistors. If the values are too high, the regulator is more susceptible to noise and voltage errors.
where