SNVSCU9A May 2025 – November 2025 TPS7H4012-SEP , TPS7H4013-SEP
PRODMIX
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Input voltage | VIN, PVIN(1) | 4.5 | 14 | V | |
| EN, PWRGD | 0 | 7 | |||
| SYNC1(2) | 0 | 5.3 | |||
| 0 | VIN | ||||
| VSNS+ | 0 | 0.6 | 1 | ||
| Output voltage | SW | 0 | 14 | V | |
| RSC, COMP, RT | 0 | 3.3 | |||
| SS_TR | 0 | 0.6 | 1 | ||
| Output current | SW(avg), TPS7H4012 | 0 | 6 | A | |
| SW(avg), TPS7H4013 | 0 | 3 | A | ||
| RT | –100 | 100 | µA | ||
| Input current | COMP | –200 | 200 | µA | |
| PWRGD | 0 | 2 | mA | ||
| Operating junction temperature | TJ | –55 | 125 | °C |