SNVSCU9A May   2025  – November 2025 TPS7H4012-SEP , TPS7H4013-SEP

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Device Options Table
  7. Pin Configuration and Functions
  8. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Quality Conformance Inspection
    7. 7.7 Typical Characteristics
  9. Parameter Measurement Information
  10. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 VIN and Power VIN Pins (VIN and PVIN)
      2. 9.3.2 Voltage Reference
      3. 9.3.3 Voltage Sensing and Setting VOUT
        1. 9.3.3.1 Minimum Output Voltage
        2. 9.3.3.2 Maximum Output Voltage
      4. 9.3.4 Enable
      5. 9.3.5 Power Good (PWRGD)
      6. 9.3.6 Adjustable Switching Frequency and Synchronization
        1. 9.3.6.1 Internal Clock Mode
        2. 9.3.6.2 External Clock Mode
      7. 9.3.7 Turn-On Behavior
        1. 9.3.7.1 Soft-Start (SS_TR)
        2. 9.3.7.2 Safe Start-Up Into Prebiased Outputs
        3. 9.3.7.3 Tracking and Sequencing
      8. 9.3.8 Protection Modes
        1. 9.3.8.1 Overcurrent Protection
          1. 9.3.8.1.1 High-Side 1 Overcurrent Protection (HS1)
          2. 9.3.8.1.2 High-Side 2 Overcurrent Protection (HS2)
          3. 9.3.8.1.3 COMP Shutdown
          4. 9.3.8.1.4 Low-Side Overcurrent Sinking Protection
        2. 9.3.8.2 Output Overvoltage Protection (OVP)
        3. 9.3.8.3 Thermal Shutdown
      9. 9.3.9 Error Amplifier and Loop Response
        1. 9.3.9.1 Error Amplifier
        2. 9.3.9.2 Power Stage Transconductance
        3. 9.3.9.3 Slope Compensation
        4. 9.3.9.4 Frequency Compensation
    4. 9.4 Device Functional Modes
  11. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1  Operating Frequency
        2. 10.2.2.2  Output Inductor Selection
        3. 10.2.2.3  Output Capacitor Selection
        4. 10.2.2.4  Input Capacitor Selection
        5. 10.2.2.5  Soft-Start Capacitor Selection
        6. 10.2.2.6  Rising VIN Set Point (Configurable UVLO)
        7. 10.2.2.7  Output Voltage Feedback Resistor Selection
        8. 10.2.2.8  Output Voltage Accuracy
        9. 10.2.2.9  Slope Compensation Requirements
        10. 10.2.2.10 Compensation Component Selection
        11. 10.2.2.11 Schottky Diode
      3. 10.2.3 Application Curve
      4. 10.2.4 Inverting Buck-Boost
    3. 10.3 Power Supply Recommendations
    4. 10.4 Layout
      1. 10.4.1 Layout Guidelines
      2. 10.4.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Third-Party Products Disclaimer
      2. 11.1.2 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information
    1.     82

Output Capacitor Selection

There are several considerations in determining the value of the output capacitor. The selection of the output capacitor is driven by both the desired output voltage ripple, and the allowable voltage deviation due to a large, abrupt change in load current (load step). For space applications, the value of capacitance also has to account for the mitigation of single event effects (SEE). The output capacitance needs to be selected based on the more stringent of these three criteria. When selecting the capacitors, care should be taken to select capacitors with a sufficient voltage rating, temperature rating, and consideration of any effective capacitance changes due to DC bias effects. It is also important to note that the value of the output capacitor directly influences the modulator pole of the converter frequency response, as described in Section 10.2.2.10.

The first criteria to consider is the desired response to a load step. This generally occurs when the regulator is temporarily not able to supply sufficient output current during a large, fast increase in the current needs of the load. This may occur during a transition from no load to full load, or when powering an FPGA with large current swings. The output capacitor must be sized to supply the extra current to the load until the control loop responds to the load change. Equation 14 shows the minimum output capacitance, from the electrical point of view, necessary to accomplish this.

Equation 14. COUT2×IOUTfSW×VOUT

Where ΔIOUT is the change in output current, fSW is the regulator switching frequency, and ΔVOUT is the allowable change in the output voltage. For this example, the transient load response is specified as a 2.5% change in VOUT for a load step of 5A. This results in a minimum capacitance of 242μF. This value does not take the ESR of the output capacitor into account in the output voltage change. For ceramic capacitors, the ESR is usually small enough to ignore in this calculation. However, for space applications and large capacitance values, tantalum capacitors are typically used, which have a certain ESR value to take into consideration.

The next criteria is to calculate the required capacitance to meet the output voltage ripple requirements using Equation 15 where VOUTripple(desired) is the maximum allowable output voltage ripple, and ∆IL is the inductor ripple current. In this case, the maximum desired output voltage ripple is 20mV, and the inductor ripple current is 2.2A. Under these conditions, a minimum capacitance value of 28µF is calculated.

Equation 15. COUTIL8×fSW×VOUTripple(desired)

Finally, the ESR of the capacitor must be considered when meeting the output voltage ripple requirements using Equation 16. It is determined that an ESR value of 9mΩ or less is required.

Equation 16. ESRVOUTripple(desired)IL

Additional capacitance deratings for aging, temperature, and DC bias should be factored in, which increases the minimum required output capacitance value. Additionally, capacitors generally have limits to the amount of ripple current they can handle without failing or producing excess heat. The selected bank of output capacitors must handle the ripple current calculated in Equation 11.

For this specific design, taking into consideration all of the above requirements, 2x330µF T530 Tantalum capacitors are selected with a resulting combined ESR of 2.45mΩ at the 500kHz switching frequency. Additionally, a 22µF, 10µF, 1µF, and 100nF ceramic capacitors are added in parallel for high frequency filtering. This results in a total capacitance of 693.1µF.

Equation 17 can be used as an approximation to calculate the resulting output voltage ripple when considering both the capacitance and ESR. For this design, the resulting output ripple estimation is 6.2mV.

Equation 17. VOUTrippleIL8×fSW×COUT+ESR×IL