SNVSCU9A May 2025 – November 2025 TPS7H4012-SEP , TPS7H4013-SEP
PRODMIX
When the enable pin is low, the device will enter shutdown mode and not regulate the output voltage. Normally, an external resistor divider from VIN to GND is used to feed EN. The resistors can be appropriately sized to turn on the device when a desired preset input voltage is reached as shown in Equation 4. This can be used to create an adjustable UVLO to compliment the default internal UVLO voltage on the VIN and PVIN pins.
where
The EN pin has 100mV (typ) of hysteresis. Therefore, Equation 5 can be used to calculate the VIN(falling) voltage.
where
Alternatively, the EN pin may be driven directly from a microcontroller or FPGA. The low voltage threshold of the enable pin aids in support of 1.1, 1.8, 2.5, and 3.3V logic levels.