SPRABJ8E September 2022 – November 2026 AM2612 , AM2612-Q1 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
Each SOP bootmode selection signal is multiplexed with other functional mux mode signals as shown in Table 5-1 . For all signal descriptions, see the Signal Description tables in the device-specific AM26x Datasheet. The SOP signal descriptions are shown in Figure 5-1. The SoC pin number differs depending on device package type as shown in Table 5-1 .
| SOP Mode Signal | Primary Pinmux Signal | AM26x ZCZ Pin |
AM261x ZFG Pin |
AM261x ZNC Pin |
AM261x ZEJ Pin |
|---|---|---|---|---|---|
| SOP[0] | OSPI0/QSPI0_D0 | N1 | R2 | N2 | M2 |
| SOP[1] | OSPI0/QSPI_D1 | N4 | R1 | N1 | N1 |
| SOP[2] | SPI0_CLK | A11 | A13 | A12 | A12 |
| SOP[3] | SPI0_D0 | C10 | B12 | B12 | A10 |
Signals like OSPI and SPI are high-speed signals whose signal integrity gets affected due to any stub in the path from MCU to peripherals. A stub is Y-branch of a PCB trace. Stub creates unnecessary reflections and parasitic loading on these high-speed signals and hence has to be taken care in schematic and layout. Failing to take care of this can result in non-functional OSPI/QSPI or SPI or reduction in the maximum possible operating speed of these peripherals.
In the AM26x EVM designs, the SOP mode isolation is accomplished by including a 10KΩ resistor in the SOP signal path. The resistor is placed close to the AM263x BGA pad. This creates a layout where the additional stub length, due to the SOP selection path, causes minimal impact to the functional mode operation of the signals as shown in Figure 5-2 and Figure 5-3.
Figure 5-2 Excerpt From AM263x Launchpad Layout – All SOP[3:0] Functional and SOP Paths
Figure 5-3 Excerpt From AM263x Launchpad Layout – Highlighting SOP0/QSPI_D0 Path and SOP Isolation Resistor