SPRADE3 January   2024 ADS8329 , LM5180 , LMR38010 , OPA182 , TMS320F28384D , UCC27524

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Magnet of the MRI
    2. 1.2 Key Challenge to Design a Power Supply to Driver Superconductor
  5. 2Four-Phase Interleaving Phase-Shifted Full Bridge Power Supply Design
  6. 3Sub-System Description
    1. 3.1 Micro-Controller
    2. 3.2 Auxiliary Power Supply
    3. 3.3 Current Sensing
    4. 3.4 ADC Interface
    5. 3.5 MOSFET Driver
  7. 4Summary
  8. 5References

ADC Interface

The output voltage to drive superconductor coils generally in range of 0 approximately 10V. for get 0.1% precision, the resolution of ADC can be better than 5mV in worst case for a 5V full range ADC. The output data can vary 66 for a 16-bit ADC with 5V full input range if input voltage vary 5mV. This is designed to meet 0.1% precision requirement. A single end input ADC was proposed in here since full differential ADC driver has DC-bias error. The large current capacity MOSFET has slow switch time than small capacity MOSFET, so the switching frequency in this specific application less than 300KHz in generally. Then a 1MHz sampling ADC is fitted for this application.

ADS8329 is a low-power, 16-bit, 1-MSPS analog-to-digital converter (ADC) with a unipolar input and excellent DC performance. The ±1 dB INL allows customers to monitor DC output voltage with high precision. The device includes a 16-bit capacitor-based SAR ADC with inherent sample-and-hold and uses an external reference. This allows customers to use external precise references and get better precision. The SPI of ADS8329 can be implemented with a daisy chain to save SPI. Refer Figure 3-3. Thus 4 SPI of TMS320F28384D is designed to drive 6 ADS8329.

GUID-20231219-SS0I-HMRR-MJM7-DXDN8GRXXZLQ-low.gif Figure 3-3 Multiple Converters Connected Using Daisy Chain Mode

A resistor divider potential need adopted since the maximum output voltage is 10V and beyond ADC full input range. Then a buffer has to be inserted to drive ADC. OPA182 is an ultra-high precision amplifier with zero-drift: 0.003μV/°C and ultra-low offset voltage: 4μV (maximum). This helps in keeping the controller to monitor output voltage with high-precision. The high-output current is also designed to drive the ADC directly and reduce the cost.