SPRADE8B November   2023  – August 2025 F28377D-SEP , F29H850DM , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P589DM-Q1 , F29P589DU-Q1 , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Difference Between EEPROM and On-Chip Flash
  6. 3 Overview
    1. 3.1 Basic Concept
    2. 3.2 Single-Unit Method
    3. 3.3 Ping-Pong Method
    4. 3.4 Creating EEPROM Sections (Pages) and Page Identification
  7. 4 Software Description
  8. 5 Ping-Pong Emulation
    1. 5.1 User-Configuration
      1. 5.1.1 EEPROM_PingPong_Config.h
      2. 5.1.2 F28P65x_EEPROM_PingPong.c
    2. 5.2 Testing Example
  9. 6 EEPROM Functions
    1. 6.1  EEPROM_Config_Check
    2. 6.2  Configure_Protection_Masks
    3. 6.3  EEPROM_Write
    4. 6.4  EEPROM_Read
    5. 6.5  EEPROM_Erase
      1. 6.5.1 Erase_Bank
    6. 6.6  EEPROM_GetValidBank
    7. 6.7  EEPROM_UpdateBankStatus
    8. 6.8  EEPROM_UpdatePageStatus
    9. 6.9  EEPROM_UpdatePageData
    10. 6.10 EEPROM_Get_64_Bit_Data_Address
    11. 6.11 EEPROM_Program_64_Bits
    12. 6.12 EEPROM_CheckStatus
    13. 6.13 ClearFSMStatus
  10. 7 Single-Unit Emulation
    1. 7.1 User-Configuration
      1. 7.1.1 EEPROM_Config.h
      2. 7.1.2 F28P65x_EEPROM.c
    2. 7.2 EEPROM Functions
      1. 7.2.1  EEPROM_Config_Check
      2. 7.2.2  Configure_Protection_Masks
      3. 7.2.3  EEPROM_Write
      4. 7.2.4  EEPROM_Read
      5. 7.2.5  EEPROM_Erase
      6. 7.2.6  EEPROM_GetValidBank
      7. 7.2.7  EEPROM_Get_64_Bit_Data_Address
      8. 7.2.8  EEPROM_UpdateBankStatus
      9. 7.2.9  EEPROM_UpdatePageStatus
      10. 7.2.10 EEPROM_UpdatePageData
      11. 7.2.11 EEPROM_Get_64_Bit_Data_Address
      12. 7.2.12 EEPROM_Program_64_Bits
      13. 7.2.13 EEPROM_CheckStatus
      14. 7.2.14 ClearFSMStatus
    3. 7.3 Testing Example
  11. 8 Application Integration
    1. 8.1 Software Functionality and Flow
  12. 9 Adapting to Other Gen 3 C2000 MCUs
  13. 10Flash API
    1. 10.1 Flash API Checklist
      1. 10.1.1 Flash API Do's and Do Not's
  14. 11Source File Listing
  15. 12Troubleshooting
    1. 12.1 General
  16. 13Conclusion
  17. 14References
  18. 15Revision History

Conclusion

This application report has proven that the F28P65x Generation 3 C2000 Real-Time Controller is capable of utilizing the internal flash to emulate EEPROM. This allows for in-system storage and reduces the need for an external component. This is highly dependent on code size and whether or not an extra Flash sector is available for use. This document also provides designers with a ready-made driver using the Flash API library that accelerates and simplifies design.