SPRADE8B November   2023  – August 2025 F28377D-SEP , F29H850DM , F29H850DU , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P580DM , F29P589DM-Q1 , F29P589DU-Q1 , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Difference Between EEPROM and On-Chip Flash
  6. 3 Overview
    1. 3.1 Basic Concept
    2. 3.2 Single-Unit Method
    3. 3.3 Ping-Pong Method
    4. 3.4 Creating EEPROM Sections (Pages) and Page Identification
  7. 4 Software Description
  8. 5 Ping-Pong Emulation
    1. 5.1 User-Configuration
      1. 5.1.1 EEPROM_PingPong_Config.h
      2. 5.1.2 F28P65x_EEPROM_PingPong.c
    2. 5.2 Testing Example
  9. 6 EEPROM Functions
    1. 6.1  EEPROM_Config_Check
    2. 6.2  Configure_Protection_Masks
    3. 6.3  EEPROM_Write
    4. 6.4  EEPROM_Read
    5. 6.5  EEPROM_Erase
      1. 6.5.1 Erase_Bank
    6. 6.6  EEPROM_GetValidBank
    7. 6.7  EEPROM_UpdateBankStatus
    8. 6.8  EEPROM_UpdatePageStatus
    9. 6.9  EEPROM_UpdatePageData
    10. 6.10 EEPROM_Get_64_Bit_Data_Address
    11. 6.11 EEPROM_Program_64_Bits
    12. 6.12 EEPROM_CheckStatus
    13. 6.13 ClearFSMStatus
  10. 7 Single-Unit Emulation
    1. 7.1 User-Configuration
      1. 7.1.1 EEPROM_Config.h
      2. 7.1.2 F28P65x_EEPROM.c
    2. 7.2 EEPROM Functions
      1. 7.2.1  EEPROM_Config_Check
      2. 7.2.2  Configure_Protection_Masks
      3. 7.2.3  EEPROM_Write
      4. 7.2.4  EEPROM_Read
      5. 7.2.5  EEPROM_Erase
      6. 7.2.6  EEPROM_GetValidBank
      7. 7.2.7  EEPROM_Get_64_Bit_Data_Address
      8. 7.2.8  EEPROM_UpdateBankStatus
      9. 7.2.9  EEPROM_UpdatePageStatus
      10. 7.2.10 EEPROM_UpdatePageData
      11. 7.2.11 EEPROM_Get_64_Bit_Data_Address
      12. 7.2.12 EEPROM_Program_64_Bits
      13. 7.2.13 EEPROM_CheckStatus
      14. 7.2.14 ClearFSMStatus
    3. 7.3 Testing Example
  11. 8 Application Integration
    1. 8.1 Software Functionality and Flow
  12. 9 Adapting to Other Gen 3 C2000 MCUs
  13. 10Flash API
    1. 10.1 Flash API Checklist
      1. 10.1.1 Flash API Do's and Do Not's
  14. 11Source File Listing
  15. 12Troubleshooting
    1. 12.1 General
  16. 13Conclusion
  17. 14References
  18. 15Revision History

Flash API Checklist

This following section is taken from the Flash API Reference Guide and describes the flow for using various API functions.

  • After the device is first powered up, the Fapi_initializeAPI() function must be called before any other API function (except for the Fapi_getLibraryInfo() function) can be used. This procedure configures the Flash Wrapper based on the user specified operating system frequency.
  • Before performing a Flash operation for the first time, the Fapi_setActiveFlashBank() function must be called.
  • If the system operating frequency is changed after the initial call to the Fapi_initializeAPI() function, this function must be called once again before any other API function (except the Fapi_getLibraryInfo() function) can be used. This procedure updates the API internal state variables.