SPRUIS4E March 2022 – January 2024
The EVM supports a low power state referred to as Suspend-to-RAM (or S2R). This state allows the processor (or optionally the entire system) to be powered off while the LPDDR4 memory is maintained in self refresh mode. The power state is managed through the PMIC(s). Table 4-5 shows the steps required to enter the S2R state:
| Leo PMIC Transition From Active Mode to S2R Mode | ||||
|---|---|---|---|---|
| Action | Address | Bits | Data | Register/Bit Names |
| Unmask GPIO10_RISE-MASK on LeoA (I2CID: 0x48) | 0x51 | [4] | 0x0 | GPIO10_RISE_MASK |
| Read and write to clear the WKUP1 interrupt | 0x63 | [1] | 0x1 | GPIO10_INT |
| Reconfigure GPIO4 of LeoA to LP_WKUP1 | 0x34 | [7:0] | 0xC8 | GPIO4_CONFIG |
| Read and write to clear the LP_WKUP1 interrupt | 0x64 | [4] | 0x1 | GPIO_INT |
| Set nSLEEP2b and nSLEEP1b to '00' to go to S2R state | 0x86 | [1:0] | 0x0 | NSLEEP2b, NSLEEP1b |
| Read and write to clear the ENABLE_INT interrupt | 0x65 | [1] | 0x1 | ENABLE_INT |
The EVM can be woke from the low power state by pressing the CAN_WAKEn button (SW12).