SPRUIS4E March 2022 – January 2024
This EVM supports a wide input range of 6 V to 28 V. There is a DC Jack provided for supplying the input power (J7). An external power supply is required to power the EVM but is not included as part of the EVM kit. The external power supply requirements are:
| DigiKey Part No | Manufacturer | Manufacturer Part No |
|---|---|---|
| SDI65-12-U-P6-ND | CUI Inc. | SDI65-12-U-P6 |
| SDI65-12-UD-P6-ND | CUI Inc. | SDI65-12-UD-P6 |
EVM’s 2.5 x 5.5-mm DC barrel jack connector (J7) supports 10-A current rating. Polarity outside barrel is Negative/GND, inside post is Positive/PWR.
Figure 3-1 Connector Used for Power
Input