SPRUIS4E March 2022 – January 2024
MCU ADC0 port of J721E SoC is interfaced to 2x10 header Mfr. Part# TSW-110-07-S-D on Common Processor board. The ADC inputs MCU_ADC0_AIN[7:0] and external Trigger input MCU_ADC_EXT_TRIGGER0 is connected to J721E SoC through SoM board. MCU_ADC0_REF_P and MCU_ADC0_REF_N are not routed to J721E SoC as these signals are tied internally in SoC package.
Figure 4-40 ADC Interface
Connector| Pin No | Signal | Pin No | Signal |
|---|---|---|---|
| 1 | DGND | 2 | MCU_ADC0_AIN3 |
| 3 | MCU_ADC0_AIN7 | 4 | MCU_ADC0_AIN0 |
| 5 | MCU_ADC0_AIN1 | 6 | MCU_ADC0_AIN6 |
| 7 | DGND | 8 | DGND |
| 9 | MCU_ADC0_AIN4 | 10 | MCU_ADC0_REF_P |
| 11 | MCU_ADC0_AIN2 | 12 | MCU_ADC0_REF_N |
| 13 | DGND | 14 | DGND |
| 15 | MCU_ADC0_AIN5 | 16 | MCU_ADC_EXT_TRIGGER0 |
| 17 | NC | 18 | NC |
| 19 | DGND | 20 | DGND |