SPRUIS4E March 2022 – January 2024
In compliance with the Article 33 provision of the EU REACH regulation, this EVM includes component(s) containing at least one Substance of Very High Concern (SVHC) above 0.1%. These uses from Texas Instruments do not exceed 1 ton per year. The SVHC’s are listed in Table 1-1.
| Component Manufacturer | Component type | Component Part Number | SVHC Substance | SVHC CAS (when available) |
|---|---|---|---|---|
| Tensility | Power Cable | 10-02937 | Lead | 7439-92-1 |
| Rosenberger | FPD Link Connector | D4S20G-400A5-C | Lead | 7439-92-1 |
| Littelfuse | Power fuse | 0154010.DR | Lead | 7439-92-1 |