SPRUJC0A June 2024 – June 2025
One set of GPIOs with available FSI functionality are directly connected to the FSI header, J11. The traces from the device to the FSI header are made short to verify higher signal integrity, as FSI signals can switch at frequencies up to 150MHz on F28P55x devices.