SPRUJC0A June   2024  – June 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Description
      1. 2.1.1 Functional Description and Connections
        1. 2.1.1.1  Power Domains
        2. 2.1.1.2  LEDs
        3. 2.1.1.3  Encoder Connectors
        4. 2.1.1.4  FSI
        5. 2.1.1.5  PGA
        6. 2.1.1.6  CAN
        7. 2.1.1.7  CLB
        8. 2.1.1.8  Boot Modes
        9. 2.1.1.9  BoosterPack Sites
        10. 2.1.1.10 Analog Voltage Reference Header
        11. 2.1.1.11 Other Headers and Jumpers
          1. 2.1.1.11.1 USB Isolation Block
          2. 2.1.1.11.2 BoosterPack Site 2 Power Isolation
          3. 2.1.1.11.3 Alternate Power
      2. 2.1.2 Debug Interface
        1. 2.1.2.1 XDS110 Debug Probe
        2. 2.1.2.2 XDS110 Output
        3. 2.1.2.3 Virtual COM Port
      3. 2.1.3 Alternate Routing
        1. 2.1.3.1 Overview
        2. 2.1.3.2 UART Routing
        3. 2.1.3.3 EQEP Routing
        4. 2.1.3.4 CAN Routing
        5. 2.1.3.5 PGA Routing
        6. 2.1.3.6 FSI Routing
        7. 2.1.3.7 X1/X2 Routing
        8. 2.1.3.8 PWM DAC
    2. 2.2 Using the F28P55x LaunchPad
    3. 2.3 BoosterPacks
    4. 2.4 Hardware Revisions
      1. 2.4.1 Revision A
      2. 2.4.2 Revision C
  9. 3Software
    1. 3.1 Software Development
      1. 3.1.1 Software Tools and Packages
      2. 3.1.2 F28P55x LaunchPad Demo Program
      3. 3.1.3 Programming and Running Other Software on the F28P55x LaunchPad
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
      1. 4.2.1 LAUNCHXL-F28P55X Board Dimensions
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Frequently Asked Questions
    2. 5.2 Trademarks
  12. 6References
    1. 6.1 Reference Documents
    2. 6.2 Other TI Components Used in This Design
  13. 7Revision History

CLB

The configurable logic block (CLB) is a collection of blocks that can be interconnected using software to implement custom digital logic functions or enhance existing on-chip peripherals. The CLB is able to enhance existing peripherals through a set of interconnections, which provide a high level of connectivity to existing control peripherals such as enhanced pulse width modulators (ePWM), enhanced capture modules (eCAP), and enhanced quadrature encoder pulse modules (eQEP). The crossbars also allow the CLB to be connected to other internal peripheral signals of the device or external GPIO pins. In this way, the CLB can be configured to perform small logical functions to augment device peripheral inputs and outputs. Through the CLB, functions that are otherwise accomplished using external logic devices, such as FPGAs or CPLDs, can now be implemented inside the C2000 MCU.

For more information on the CLB see the C2000 Configurable Logic Block (CLB) Training Series.