SPRUJC0A June 2024 – June 2025
Table 1-1 summarizes the F28P55x LaunchPad specifications.
| Parameter | Value |
|---|---|
| Board supply voltage | 5VDC from one of the following sources:
|
| Dimensions | 5.5in x 2.3in x .425in (13.97cm x 5.84cm x 10.8mm) (L x W x H) |
| Break-out power output |
|
| Assumed operating conditions | This kit is assumed to run at standard room conditions. The EVM runs at approximately standard ambient temperature and pressure (SATP) with moderate-to-low humidity. |
Figure 1-1 highlights the key features of the F28P55x LaunchPad.