SPRUJC0A June 2024 – June 2025
The F28P55x LaunchPad includes a connector (J14) for a CAN network. GPIO4 and GPIO5 are routed from the F28P550SJ9 to J14 through the on-board CAN Transceiver. CAN-FD (MCAN) is used on these F28P55x device pins. Switch S4 is used to route GPIO4 and GPIO5 to either the CAN transceiver and connector or the Boosterpack headers. For more details, see Section 2.1.3.4.