SPRUJC0A June 2024 – June 2025
Code Composer Studio (CCS) is a free integrated development environment (IDE) that supports TI's Microcontroller and Embedded Processors portfolio. Code Composer Studio (CCS) provides a feature rich environment for developing, programming, and debugging code on the C2000 family of MCUs.
C2000WARE is a repository of device-specific drivers, bit-field support files, libraries, peripheral examples, utilities, hardware files, and documentation for C2000 MCUs. C2000WARE provides a solid foundation to begin development and evaluation of the F28P55x device on the LAUNCHXL-F28P55X and minimize software development time.
Software Development Kits (SDKs) are provided to make evaluating C2000 MCUs easier within specific system use cases and reduce overall development time. The Motor Control SDK (C2000WARE-MOTORCONTROL-SDK) is targeted for various motor control applications, such as industrial drives. The Digital Power SDK (C2000WARE-DIGITALPOWER-SDK) is targeted for digital power system development for various AC-DC, DC-DC and DC-AC power supply applications.