SPRUJC0A June 2024 – June 2025
The F28P55x LaunchPad includes a F28P550SJ9PZ MCU, which is an excellent choice for advanced real-time control applications. A large number of these peripherals are made available to users via the on-board accessories and the BoosterPack connectors. This section explains how those peripherals operate and interface to the MCU.
Figure 2-1 shows a high-level block diagram of the F28P55x LaunchPad: