SPRUJC0A June   2024  – June 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Description
      1. 2.1.1 Functional Description and Connections
        1. 2.1.1.1  Power Domains
        2. 2.1.1.2  LEDs
        3. 2.1.1.3  Encoder Connectors
        4. 2.1.1.4  FSI
        5. 2.1.1.5  PGA
        6. 2.1.1.6  CAN
        7. 2.1.1.7  CLB
        8. 2.1.1.8  Boot Modes
        9. 2.1.1.9  BoosterPack Sites
        10. 2.1.1.10 Analog Voltage Reference Header
        11. 2.1.1.11 Other Headers and Jumpers
          1. 2.1.1.11.1 USB Isolation Block
          2. 2.1.1.11.2 BoosterPack Site 2 Power Isolation
          3. 2.1.1.11.3 Alternate Power
      2. 2.1.2 Debug Interface
        1. 2.1.2.1 XDS110 Debug Probe
        2. 2.1.2.2 XDS110 Output
        3. 2.1.2.3 Virtual COM Port
      3. 2.1.3 Alternate Routing
        1. 2.1.3.1 Overview
        2. 2.1.3.2 UART Routing
        3. 2.1.3.3 EQEP Routing
        4. 2.1.3.4 CAN Routing
        5. 2.1.3.5 PGA Routing
        6. 2.1.3.6 FSI Routing
        7. 2.1.3.7 X1/X2 Routing
        8. 2.1.3.8 PWM DAC
    2. 2.2 Using the F28P55x LaunchPad
    3. 2.3 BoosterPacks
    4. 2.4 Hardware Revisions
      1. 2.4.1 Revision A
      2. 2.4.2 Revision C
  9. 3Software
    1. 3.1 Software Development
      1. 3.1.1 Software Tools and Packages
      2. 3.1.2 F28P55x LaunchPad Demo Program
      3. 3.1.3 Programming and Running Other Software on the F28P55x LaunchPad
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
      1. 4.2.1 LAUNCHXL-F28P55X Board Dimensions
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Frequently Asked Questions
    2. 5.2 Trademarks
  12. 6References
    1. 6.1 Reference Documents
    2. 6.2 Other TI Components Used in This Design
  13. 7Revision History

BoosterPack Sites

The F28P55x LaunchPad features two fully independent BoosterPack XL connectors. Both BoosterPack sites 1 and 2 are compliant with the BoosterPack standard. To expand the functions available to the user on this LaunchPad, some signals are also routed to alternate locations on the board. These alternate routes can be selected by manipulating the onboard switches or by adding and removing 0Ω resistors. This is described in Section 2.1.3.

The GPIO pin numbers as well as the BoosterPack compliant features can be viewed in the LAUNCHXL-F28P55X Pinout Map (SPAZ056). Each GPIO has multiple functions available through the GPIO mux of the F28P55x device. Some specific functions have been listed in the pinout map; the full GPIO mux table can be found in the TMS320F28P55x Real-Time Microcontrollers data sheet.

All of the analog signals (denoted ADCIN) of the F28P55x MCU are routed to the J1/J3 and J5/J7 BoosterPack headers on the left side of the board. Close to the respective BoosterPack header each ADC input signal has component pads for a series resistor and parallel capacitor to create an RC filter. By default, a 0 ohm resistor is populated and the capacitor is left un-populated. Users can populate these components with specific values to filter out noise arriving at the ADC input of the device.