SPRUJC0A June   2024  – June 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Description
      1. 2.1.1 Functional Description and Connections
        1. 2.1.1.1  Power Domains
        2. 2.1.1.2  LEDs
        3. 2.1.1.3  Encoder Connectors
        4. 2.1.1.4  FSI
        5. 2.1.1.5  PGA
        6. 2.1.1.6  CAN
        7. 2.1.1.7  CLB
        8. 2.1.1.8  Boot Modes
        9. 2.1.1.9  BoosterPack Sites
        10. 2.1.1.10 Analog Voltage Reference Header
        11. 2.1.1.11 Other Headers and Jumpers
          1. 2.1.1.11.1 USB Isolation Block
          2. 2.1.1.11.2 BoosterPack Site 2 Power Isolation
          3. 2.1.1.11.3 Alternate Power
      2. 2.1.2 Debug Interface
        1. 2.1.2.1 XDS110 Debug Probe
        2. 2.1.2.2 XDS110 Output
        3. 2.1.2.3 Virtual COM Port
      3. 2.1.3 Alternate Routing
        1. 2.1.3.1 Overview
        2. 2.1.3.2 UART Routing
        3. 2.1.3.3 EQEP Routing
        4. 2.1.3.4 CAN Routing
        5. 2.1.3.5 PGA Routing
        6. 2.1.3.6 FSI Routing
        7. 2.1.3.7 X1/X2 Routing
        8. 2.1.3.8 PWM DAC
    2. 2.2 Using the F28P55x LaunchPad
    3. 2.3 BoosterPacks
    4. 2.4 Hardware Revisions
      1. 2.4.1 Revision A
      2. 2.4.2 Revision C
  9. 3Software
    1. 3.1 Software Development
      1. 3.1.1 Software Tools and Packages
      2. 3.1.2 F28P55x LaunchPad Demo Program
      3. 3.1.3 Programming and Running Other Software on the F28P55x LaunchPad
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
      1. 4.2.1 LAUNCHXL-F28P55X Board Dimensions
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Frequently Asked Questions
    2. 5.2 Trademarks
  12. 6References
    1. 6.1 Reference Documents
    2. 6.2 Other TI Components Used in This Design
  13. 7Revision History
Alternate Power

Additional jumpers are provided outside of the BoosterPack connector for additional external power connections for 3.3V or 5V. These can be used to supply an external board or for powering the LaunchPad with an external supply. When using these connection points, make sure that no other power supplies are connected.

  • JP4 and JP6 are provided as extra connection points for a 3.3V supply to be connected to the LaunchPad.
  • JP5 and JP7 are provided as extra connection points for a 5V supply to be connected to the LaunchPad.
CAUTION: The F28P55x LaunchPad features a VDD pin located on header JP4 that can only be used to monitor the voltage of the 1.2V VDD rail of the TMS320F28P550SJ9PZ device. This pin can not be used to supply power to an external device nor connected to an external supply.