SPRUJC0A June   2024  – June 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Description
      1. 2.1.1 Functional Description and Connections
        1. 2.1.1.1  Power Domains
        2. 2.1.1.2  LEDs
        3. 2.1.1.3  Encoder Connectors
        4. 2.1.1.4  FSI
        5. 2.1.1.5  PGA
        6. 2.1.1.6  CAN
        7. 2.1.1.7  CLB
        8. 2.1.1.8  Boot Modes
        9. 2.1.1.9  BoosterPack Sites
        10. 2.1.1.10 Analog Voltage Reference Header
        11. 2.1.1.11 Other Headers and Jumpers
          1. 2.1.1.11.1 USB Isolation Block
          2. 2.1.1.11.2 BoosterPack Site 2 Power Isolation
          3. 2.1.1.11.3 Alternate Power
      2. 2.1.2 Debug Interface
        1. 2.1.2.1 XDS110 Debug Probe
        2. 2.1.2.2 XDS110 Output
        3. 2.1.2.3 Virtual COM Port
      3. 2.1.3 Alternate Routing
        1. 2.1.3.1 Overview
        2. 2.1.3.2 UART Routing
        3. 2.1.3.3 EQEP Routing
        4. 2.1.3.4 CAN Routing
        5. 2.1.3.5 PGA Routing
        6. 2.1.3.6 FSI Routing
        7. 2.1.3.7 X1/X2 Routing
        8. 2.1.3.8 PWM DAC
    2. 2.2 Using the F28P55x LaunchPad
    3. 2.3 BoosterPacks
    4. 2.4 Hardware Revisions
      1. 2.4.1 Revision A
      2. 2.4.2 Revision C
  9. 3Software
    1. 3.1 Software Development
      1. 3.1.1 Software Tools and Packages
      2. 3.1.2 F28P55x LaunchPad Demo Program
      3. 3.1.3 Programming and Running Other Software on the F28P55x LaunchPad
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
      1. 4.2.1 LAUNCHXL-F28P55X Board Dimensions
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Frequently Asked Questions
    2. 5.2 Trademarks
  12. 6References
    1. 6.1 Reference Documents
    2. 6.2 Other TI Components Used in This Design
  13. 7Revision History

PGA

The Programmable Gain Amplifier (PGA) is used to amplify an input voltage for the purpose of increasing the effective resolution of the downstream ADC and CMPSS modules. The integrated PGA helps to reduce cost and design effort for many control applications that traditionally require external, stand-alone amplifiers. On-chip integration verifies that the PGA is compatible with the downstream ADC and CMPSS modules. Software-selectable gain and filter settings make the PGA adaptable to various performance needs.

Three PGA signals are available at the device pins: PGA_INP (positive input), PGA_INM (negative input), and PGA_OUT (output). PGA_OUT supports op-amp output filtering with RC components. The filtered signal is available for sampling and monitoring by on-chip ADC and CMPSS modules. The F28P55x LaunchPad includes 3x3 PGA header, J10. PGA signals are connected to the PGA modules on the device when switch S6 is set appropriately, see Table 2-6. J10 header has the PGA_INP, PGA_INM, and GND signals available for each of three PGA modules.