SPRUJC0A June   2024  – June 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Description
      1. 2.1.1 Functional Description and Connections
        1. 2.1.1.1  Power Domains
        2. 2.1.1.2  LEDs
        3. 2.1.1.3  Encoder Connectors
        4. 2.1.1.4  FSI
        5. 2.1.1.5  PGA
        6. 2.1.1.6  CAN
        7. 2.1.1.7  CLB
        8. 2.1.1.8  Boot Modes
        9. 2.1.1.9  BoosterPack Sites
        10. 2.1.1.10 Analog Voltage Reference Header
        11. 2.1.1.11 Other Headers and Jumpers
          1. 2.1.1.11.1 USB Isolation Block
          2. 2.1.1.11.2 BoosterPack Site 2 Power Isolation
          3. 2.1.1.11.3 Alternate Power
      2. 2.1.2 Debug Interface
        1. 2.1.2.1 XDS110 Debug Probe
        2. 2.1.2.2 XDS110 Output
        3. 2.1.2.3 Virtual COM Port
      3. 2.1.3 Alternate Routing
        1. 2.1.3.1 Overview
        2. 2.1.3.2 UART Routing
        3. 2.1.3.3 EQEP Routing
        4. 2.1.3.4 CAN Routing
        5. 2.1.3.5 PGA Routing
        6. 2.1.3.6 FSI Routing
        7. 2.1.3.7 X1/X2 Routing
        8. 2.1.3.8 PWM DAC
    2. 2.2 Using the F28P55x LaunchPad
    3. 2.3 BoosterPacks
    4. 2.4 Hardware Revisions
      1. 2.4.1 Revision A
      2. 2.4.2 Revision C
  9. 3Software
    1. 3.1 Software Development
      1. 3.1.1 Software Tools and Packages
      2. 3.1.2 F28P55x LaunchPad Demo Program
      3. 3.1.3 Programming and Running Other Software on the F28P55x LaunchPad
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
      1. 4.2.1 LAUNCHXL-F28P55X Board Dimensions
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Frequently Asked Questions
    2. 5.2 Trademarks
  12. 6References
    1. 6.1 Reference Documents
    2. 6.2 Other TI Components Used in This Design
  13. 7Revision History

Using the F28P55x LaunchPad

The recommended steps for using the F28P55x LaunchPad are:

  1. Follow the instructions in Section 3.1.2 to begin running the LaunchPad demo program: Within just a few minutes, users can control and monitor the F28P55x LaunchPad with the pre-programmed quick start application. Additionally, Section 5.1 is helpful if there are any issues that can quickly be addressed.
  2. Experiment with BoosterPacks: This development kit conforms to the latest revision of the BoosterPack pinout standard. The kit has two independent BoosterPack sites to enable a variety of expansion opportunities, such as two Boosterpacks being used simultaneously. For more information about the TI LaunchPad and BoosterPack standard, see the TI LaunchPad web page at LaunchPad.
  3. Take the first step towards developing your own control applications: The F28P55x LaunchPad is supported by the C2000Ware development package. After C2000Ware is installed, look for \F28P55x\examples\launchxl_F28P55X in the installation directory to find the pre-configured example applications for this board. Any of the other examples found within the \F28P55x\examples directory can be used with minor modifications to run on the LaunchPad as well. For more details about software development, see Section 3.1.
    1. Refer to a technical article featuring C2000 Real-Time Microcontrollers about how developers can take advantage of the scalability and sustainability benefits these devices bring.
  4. Customize and integrate the hardware to align to your end application: This development kit can be used as a reference for building your own custom boards and circuits based on C2000 F28P55x series microcontrollers. The LaunchPad also functions as a foundation for expansion with custom BoosterPacks and other circuits. This document can serve as a starting point for such projects.
  5. Get trained: Review and download hours of written and video training materials on C2000 Real-time Microcontrollers and related LaunchPads.
    1. See Getting Started With C2000 Real-Time Control Microcontrollers (MCUs).
    2. See the TI Training and Videos page.
    3. See the C2000 Academy page.