SWRA601N April   2019  – November 2025 CC1350 , CC1352P , CC1352P7 , CC1352R , CC2340R2 , CC2340R5 , CC2340R5-Q1 , CC2540 , CC2540T , CC2541 , CC2541-Q1 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R , CC2642R-Q1 , CC2650 , CC2650MODA , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP , CC2674P10 , CC2674R10 , CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Bluetooth Qualification
    1. 2.1 General Guidelines
      1. 2.1.1 Product Listing Creation
        1. 2.1.1.1 Provide Product Details
        2. 2.1.1.2 Specify the Design
        3. 2.1.1.3 Pay an Administrative Fee
        4. 2.1.1.4 Submission
        5. 2.1.1.5 Verification
      2. 2.1.2 Applicable TCRL
    2. 2.2 CC23xx and CC27xx Guidelines
      1. 2.2.1 CC2340Rx and CC27xx Qualified Designs
    3. 2.3 CC13xx and CC26xx Guidelines
      1. 2.3.1 CC13xx and CC26xx Qualified Designs
      2. 2.3.2 Information Regarding Errata
        1. 2.3.2.1 Erratum 10734
        2. 2.3.2.2 Erratum 11838
    4. 2.4 CC254x Guidelines
      1. 2.4.1 Qualified Designs CC254x
    5. 2.5 RF PHY Test Parameters
    6. 2.6 How to Enable Bluetooth and Regulatory Test Modes
      1. 2.6.1 Bluetooth RF-PHY Testing
        1. 2.6.1.1 Regulatory Approval Testing
    7. 2.7 Frequently Asked Questions
  6. 3FCC Certification
    1. 3.1 FCC ID
  7. 4CE Certification
  8. 5Industry Canada (IC) Certification
    1. 5.1 IC-ID
  9. 6Summary
  10. 7References
  11. 8Revision History

Erratum 11838

Erratum 11838 related to encryption key size applies to Bluetooth core specification v4.2, 5.0 and 5.1. The erratum is mandatory for CC26x0 or CC13x0 and CC26x2 or CC13x2 devices. This erratum does not impact CC254x devices because CC254x devices implement the Bluetooth core specifications v4.0.

For CC26x0 or CC13x0,

  • An update has been made in the BLE5-Stack version 1.01.09.00 released within the SIMPLELINK-CC2640R2-SDK version 4_10_00_10. If users are using an SDK version prior to 4_10_00_10, then are required to migrate to a newer SDK version.
  • An update has been made in the BLE-Stack version 3.03.03.00 released within the SIMPLELINK-CC2640R2-SDK version 4_10_00_10. If users are using an SDK version prior to 4_10_00_10, then are required to migrate to a newer SDK version.

For CC26x2 or CC13x2, an update has been made in the BLE5-Stack version 2.01.02.00 released within the SIMPLELINK-CC13X2-26X2-SDK version 4_10_00_78. If you are using an SDK version prior to 4_10_00_78, you are required to migrate to a newer SDK version.

Both for CC26x0 or CC13x0 and for CC26x2 or CC13x2, some extra test evidence or test report can be required for the qualification process to prove the erratum 11838 has been implemented. Users can find this extra material on E2E [24]. For CC26x2 or C13x2 devices, the BLE5-Stack 2.2.x.x released within the SIMPLELINK-CC13X2-26X2-SDK version 4.40 and later is qualified with TCRL 2020-1. Therefore, no extra test evidences or test reports for erratum 11838 are required.