SWRA601N April   2019  – November 2025 CC1350 , CC1352P , CC1352P7 , CC1352R , CC2340R2 , CC2340R5 , CC2340R5-Q1 , CC2540 , CC2540T , CC2541 , CC2541-Q1 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R , CC2642R-Q1 , CC2650 , CC2650MODA , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP , CC2674P10 , CC2674R10 , CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Bluetooth Qualification
    1. 2.1 General Guidelines
      1. 2.1.1 Product Listing Creation
        1. 2.1.1.1 Provide Product Details
        2. 2.1.1.2 Specify the Design
        3. 2.1.1.3 Pay an Administrative Fee
        4. 2.1.1.4 Submission
        5. 2.1.1.5 Verification
      2. 2.1.2 Applicable TCRL
    2. 2.2 CC23xx and CC27xx Guidelines
      1. 2.2.1 CC2340Rx and CC27xx Qualified Designs
    3. 2.3 CC13xx and CC26xx Guidelines
      1. 2.3.1 CC13xx and CC26xx Qualified Designs
      2. 2.3.2 Information Regarding Errata
        1. 2.3.2.1 Erratum 10734
        2. 2.3.2.2 Erratum 11838
    4. 2.4 CC254x Guidelines
      1. 2.4.1 Qualified Designs CC254x
    5. 2.5 RF PHY Test Parameters
    6. 2.6 How to Enable Bluetooth and Regulatory Test Modes
      1. 2.6.1 Bluetooth RF-PHY Testing
        1. 2.6.1.1 Regulatory Approval Testing
    7. 2.7 Frequently Asked Questions
  6. 3FCC Certification
    1. 3.1 FCC ID
  7. 4CE Certification
  8. 5Industry Canada (IC) Certification
    1. 5.1 IC-ID
  9. 6Summary
  10. 7References
  11. 8Revision History

Industry Canada (IC) Certification

Industry Canada (IC) is the Canadian authority for certifications and standards making. As the FCC certification, the IC certification can either be done through IC or a TCB. An IC certification requires to have a Canadian representative and a confirmation letter from the representative to be submitted with the application.

There is no need for extra RF testing when applying for certification in Canada if the equipment is already certified by FCC and meets the following conditions:

  • The test report must be less than one year old
  • The test house must have the Test Site (OATS or Anechoic chamber) approved by IC
  • A cross-reference table must be submitted with the test report to show that the equipment meets all of the applicable Canadian requirements.