SWRA601N April 2019 – November 2025 CC1350 , CC1352P , CC1352P7 , CC1352R , CC2340R2 , CC2340R5 , CC2340R5-Q1 , CC2540 , CC2540T , CC2541 , CC2541-Q1 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R , CC2642R-Q1 , CC2650 , CC2650MODA , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP , CC2674P10 , CC2674R10 , CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
Erratum 10734 related to pairing is mandatory for CC26x0/CC13x0 and CC26x2/CC13x2 devices (not for CC254x devices).
For CC26x0 or CC13x0, none of the BLE-Stacks require a code change because of this erratum. For CC26x2 or CC13x2, an update has been made in the BLE5-Stack version 2.01.00.00 released within the SIMPLELINK-CC13X2-26X2-SDK version 3.30. If users are using an SDK version anterior to 3.30, then users are invited to contact the local sales teams to implement the proper modifications.
For CC26x0 or CC13x0 and CC26x2 or CC13x2, some extra test evidences and test reports can be required for the qualification process to prove the erratum 10734 has been implemented. Users can find this extra material on E2E [24]. For CC26x2 or C13x2 devices, the BLE5-Stack 2.2.x.x released within the SIMPLELINK-CC13X2-26X2-SDK version 4.40 and later is qualified with TCRL 2020-1. Therefore, no extra test evidences or test reports for erratum 10734 are required.