SWRA601N April   2019  – November 2025 CC1350 , CC1352P , CC1352P7 , CC1352R , CC2340R2 , CC2340R5 , CC2340R5-Q1 , CC2540 , CC2540T , CC2541 , CC2541-Q1 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R , CC2642R-Q1 , CC2650 , CC2650MODA , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP , CC2674P10 , CC2674R10 , CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Bluetooth Qualification
    1. 2.1 General Guidelines
      1. 2.1.1 Product Listing Creation
        1. 2.1.1.1 Provide Product Details
        2. 2.1.1.2 Specify the Design
        3. 2.1.1.3 Pay an Administrative Fee
        4. 2.1.1.4 Submission
        5. 2.1.1.5 Verification
      2. 2.1.2 Applicable TCRL
    2. 2.2 CC23xx and CC27xx Guidelines
      1. 2.2.1 CC2340Rx and CC27xx Qualified Designs
    3. 2.3 CC13xx and CC26xx Guidelines
      1. 2.3.1 CC13xx and CC26xx Qualified Designs
      2. 2.3.2 Information Regarding Errata
        1. 2.3.2.1 Erratum 10734
        2. 2.3.2.2 Erratum 11838
    4. 2.4 CC254x Guidelines
      1. 2.4.1 Qualified Designs CC254x
    5. 2.5 RF PHY Test Parameters
    6. 2.6 How to Enable Bluetooth and Regulatory Test Modes
      1. 2.6.1 Bluetooth RF-PHY Testing
        1. 2.6.1.1 Regulatory Approval Testing
    7. 2.7 Frequently Asked Questions
  6. 3FCC Certification
    1. 3.1 FCC ID
  7. 4CE Certification
  8. 5Industry Canada (IC) Certification
    1. 5.1 IC-ID
  9. 6Summary
  10. 7References
  11. 8Revision History

CC254x Guidelines

The CC254x family, together with the BLE-Stack, has qualified subsystems that can be referred to when listing the product. The Controller subsystem includes RF PHY testing performed on TI evaluation boards. As this RF PHY testing is not representative for the specific HW, the test facility can request PHY testing on the product to make sure the product meets the requirements.

Follow these steps to create a product listing:

  1. Navigate to the Bluetooth SIG qualification page [9] and select Path 2: Qualification Process with No Required Testing.
  2. Reference the TI Controller and Host QDIDs from Section 2.4.1.
  3. The remaining steps are self-explanatory when users are performing the steps. This is basically just a series of one-option buttons to click on.