SWRA601N April 2019 – November 2025 CC1350 , CC1352P , CC1352P7 , CC1352R , CC2340R2 , CC2340R5 , CC2340R5-Q1 , CC2540 , CC2540T , CC2541 , CC2541-Q1 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R , CC2642R-Q1 , CC2650 , CC2650MODA , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP , CC2674P10 , CC2674R10 , CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
The following table lists the QDIDs or DNs that are valid for use with TI products. In version 5.30, the formerly called SIMPLELINK-CC13X2-26X2-SDK was renamed to SIMPLELINK-CC13XX-CC26XX-SDK. In version 7.10, the now formerly called SIMPLELINK-CC13XX-26XX-SDK has been renamed again to SIMPLELINK-LOW-POWER-F2-SDK. This SDK is backwards compatible for qualification purposes with previous SDK versions. The complete list of the products supported by each QDID or DN is available on the Bluetooth SIG website. This list can be easily accessed by clicking on the Declaration IDs in the following tables.
The CC2650 Module from TI (CC2650MODA) has an RF-PHY component in addition to regulatory modular radio pre-certification. For more information, see details in Table 2-7. This means that users do not have to repeat RF-PHY testing when using CC2650MODA in accordance with the module's data sheet placement requirements [1]. If users are using another pre-certified module, then check with the module vendor to see if users can reuse the RF-PHY QDID listing of the module.
| Applicable To | QDID Type | BT Core Spec | Declaration ID, TCRL Version, Qualification Assessment Date | QDID/DN | Includes | Core Spec Features |
|---|---|---|---|---|---|---|
| All BLE-Stack versions | RF-PHY | v5.3 | D061813, TCRL 2021-2, 2022-09-27 | 194334 | RF-PHY for TI LaunchPadâ„¢ development kits | LE 1M PHY, LE 2M PHY, LE Coded PHYs |
| BLE-Stack 5-2.2.x (SDK 7.10 and later) - TI recommends to reference Q321357 the subset to avoid inconsistencies | Component | v5.3 | D063565, TCRL-2022-1, 2023-03-31 | 196584 | Protocol: Link Layer, GAP, GATT, ATT, SMP, L2CAP | LE 2M PHY, LE Coded PHYs, Adv. Extensions, Privacy 1.2.1, CSA#2 |
| BLE-Stack 5-2.2.x (SDK 7.10 and later) - subset of created to avoid inconsistencies | Component | v5.3 | Q321357, TCRL-2022-1, 2024-10-20 | Q321357 | Protocol: Link Layer, GAP, GATT, ATT, SMP, L2CAP | LE 2M PHY, LE Coded PHYs, Adv. Extensions, Privacy 1.2.1, CSA#2, No Power Class 1 |
| BLE-Stack 5-2.2.x (SDK 7.10 and later) | Component | v5.3 | Q327871, TCRL-2022-1, 2024-12-03 | Q327871 | Protocol: Link Layer, GAP, GATT, ATT, SMP, L2CAP | LE 2M PHY, LE Coded PHYs, Adv. Extensions, Privacy 1.2.1, CSA#2, Power Class 1 |
| Applicable To | QDID Type | BT Core Spec | Declaration ID, TCRL Version, Qualification Assessment Date | QDID | Includes | Core Spec Features |
|---|---|---|---|---|---|---|
| All BLE-Stack versions | RF-PHY | v5.3 | D061813, TCRL 2021-2, 2022-09-27 | 194334 | RF-PHY for TI LaunchPadâ„¢ development kits | LE 1M PHY, LE 2M PHY, LE Coded PHYs |
| All BLE-Stack versions | RF-PHY | v5.2 | D054799, TCRL 2020-1, 2021-04-13 | 166660 | RF-PHY for AoA/CTE transmission and reception (CC13x2, CC26x2). | LE 1M PHY, AoA/CTE (connection and connectionless-CTE) |
| BLE-Stack 5-2.2.x (SDK 4.40 and later) | Profile Subsystem | N/A | D052535, TCRL-2019-2, 2021-01-25 | 162204 | Bluetooth mesh profile specification v1.0.1 | This design is for Mesh profiles only. When referencing this QDID, users need to reference the appropriate QDID for the BLE-Stack version. |
| BLE-Stack 5-2.2.x (SDK 4.40 and later) | Component | v5.2 | D052819, TCRL-2020-1, 2021-01-11 | 156080 | Protocol: Link Layer, GAP, GATT, ATT, SMP, L2CAP | LE Coded PHYs, Adv. Extensions, Periodic Adv., LE 2M PHY, CSA#2, AoA/CTE (connection and connectionless-CTE) |
| BLE-Stack 5-2.2.x (SDK 4.40 and later) | End Product Listing | v5.2 | D065853, TCRL-2023-1, 2023-10-20 | 225762 | Protocol: Link Layer, GAP, GATT, ATT, SMP, L2CAP, RF PHY | LE Coded PHYs, Adv. Extensions, Periodic Adv., LE 2M PHY, CSA#2, AoA/CTE (connection and connectionless-CTE) |
| Applicable To | QDID Type | BT Core Spec | Declaration ID, TCRL Version, Qualification Assessment Date | QDID | Includes | Core Spec Features |
|---|---|---|---|---|---|---|
| All BLE-Stack versions | RF-PHY | v5.1 | D057186, TCRL 2021-1, 2021-10-08 | 176642 | RF-PHY component listing | Coded PHYs, LE 1M PHY, LE 2M PHY |
| Central + Peripheral roles - BLE5-Stack 1.1.x (SDK 5.10 and later) | End Product Listing | v5.0 | D057187, TCRL 2021-1, 2021-10-08 | 176679 | Attribute Protocol, Device Information Service, GAP, GATT, Interoperability Test Specification, L2CAP, LL, RF PHY, SMP | Coded PHYs, Adv. Extensions, LE 2M PHY |
| Peripheral role only - BLE5-Stack 1.1.x (SDK 5.10 and later) | End Product Listing | v5.0 | D057188, TCRL 2021-1, 2021-10-08 | 176850 | Attribute Protocol, Device Information Service, GAP, GATT, Interoperability Test Specification, L2CAP, LL, RF PHY, SMP | Coded PHYs, Adv. Extensions, LE 2M PHY |
| Central, Peripheral, Multirole - BLE-Stack 3.3.x (SDK 5.10 and later) | End Product Listing | v5.1 | D058218, TCRL 2021-1, 2021-12-15 | 180401 | Attribute Protocol, Device Information Service, GAP, GATT, Interoperability Test Specification, L2CAP, LL, RF PHY, SMP | v4.2: Privacy 1.2, Secure Connections, DLE |
| Applicable To | QDID Type | BT Core Spec | Declaration ID, TCRL Version, Qualification Assessment Date | QDID | Includes | Core Spec Features |
|---|---|---|---|---|---|---|
| All BLE-Stack versions | RF-PHY | v5.1 | D057186, TCRL 2021-1, 2021-10-08 | 176642 | RF-PHY component listing | Coded PHYs, LE 1M PHY, LE 2M PHY |
| Central + Peripheral roles - All BLE-Stack versions | End Product Listing | v5.0 | D057187, TCRL 2021-1, 2021-10-08 | 176679 | Attribute Protocol, Device Information Service, GAP, GATT, Interoperability Test Specification, L2CAP, LL, RF PHY, SMP | Coded PHYs, Adv. Extensions, LE 2M PHY |
| Peripheral role only - All BLE-Stack versions | End Product Listing | v5.0 | D057188, TCRL 2021-1, 2021-10-08 | 176850 | Attribute Protocol, Device Information Service, GAP, GATT, Interoperability Test Specification, L2CAP, LL, RF PHY, SMP | Coded PHYs, Adv. Extensions, LE 2M PHY |
| Central, Peripheral - BLE-Stack 2.3.x (SIMPLELINK-CC13X0-SDK 4.10 and later) | End Product Listing | v5.1 | D058218, TCRL 2021-1, 2021-12-15 | 180401 | Attribute Protocol, Device Information Service, GAP, GATT, Interoperability Test Specification, L2CAP, LL, RF PHY, SMP | v4.2: Privacy 1.2, Secure Connections, DLE |
| Applicable To | QDID Type | BT Core Spec | Declaration ID, TCRL Version, Qualification Assessment Date | QDID | Includes | Core Spec Features |
|---|---|---|---|---|---|---|
| All BLE-Stack versions | RF-PHY | v5.1 | D057186, TCRL 2021-1, 2021-10-08 | 176642 | RF-PHY component listing | Coded PHYs, LE 1M PHY, LE 2M PHY |
| Central + Peripheral roles - All BLE-Stack versions | End Product Listing | v5.0 | D057187, TCRL 2021-1, 2021-10-08 | 176679 | Attribute Protocol, Device Information Service, GAP, GATT, Interoperability Test Specification, L2CAP, LL, RF PHY, SMP | Coded PHYs, Adv. Extensions, LE 2M PHY |
| Peripheral role only - All BLE-Stack versions | End Product Listing | v5.0 | D057188, TCRL 2021-1, 2021-10-08 | 176850 | Attribute Protocol, Device Information Service, GAP, GATT, Interoperability Test Specification, L2CAP, LL, RF PHY, SMP | Coded PHYs, Adv. Extensions, LE 2M PHY |
| Central, Peripheral - BLE-Stack 2.2.x (BLE-STACK-2-X version 2.2.6 and later) | End Product Listing | v5.1 | D058218, TCRL 2021-1, 2021-12-15 | 180401 | Attribute Protocol, Device Information Service, GAP, GATT, Interoperability Test Specification, L2CAP, LL, RF PHY, SMP | v4.2: Privacy 1.2, Secure Connections, DLE |