SWRA601N April 2019 – November 2025 CC1350 , CC1352P , CC1352P7 , CC1352R , CC2340R2 , CC2340R5 , CC2340R5-Q1 , CC2540 , CC2540T , CC2541 , CC2541-Q1 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R , CC2642R-Q1 , CC2650 , CC2650MODA , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP , CC2674P10 , CC2674R10 , CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
| Design Model Number | Device | BT Core Spec | Declaration ID | QDID | Includes | Core Spec Features |
|---|---|---|---|---|---|---|
| CC254x Host Subsystem - Core 5.0 | CC2540/CC2541 | v5.0 | D043835 | 127435 | GAP, GATT, ATT, SMP, L2CAP, HCI | v4.0 |
| CC254x Controller Subsystem - Core 5.0 | CC2540/CC2541 | v5.0 | D043834 | 127418 | HCI, Link Layer, RF PHY | v4.0 |
| CC254x Bluetooth Low Energy- End Product Listing | CC2540/CC2541 | v5.0 | D059860 | 127435 and 127418 | GAP, GATT, ATT, SMP, L2CAP, HCI, HCI, Link Layer, RF PHY | v4.0 |